Features
- 5Ω A/B bidirectional switch
- Isolation under power-off conditions
- Overvoltage tolerant
- Latch-up performance exceeds 100mA
- VCC = 2.3V to 3.6V, normal range
- ESD > 2000V per MIL-STD-883, Method 3015
- > 200V using machine model (C = 200pF, R = 0)
- Available in 24-pin QSOP and TSSOP packages
Description
The 74CBTLV3861 10-bit bus switch provides high-speed bus switching with low on-state resistance of the switch allowing connections to be made with minimal propagation delay. The 74CBTLV3861 operates at -40 °C to +85 °C.
Parameters
| Attributes | Value |
|---|---|
| Function | Bus Switch |
| Pkg. Code | PCG24, PGG24 |
| Temp. Range (°C) | -40 to 85°C |
| Bus Width (bits) | 10 |
| Core Voltage (V) | 3.3 |
| On Resistance (Ω) | 5 |
| Speed Grade | Standard |
Applied Filters: