Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The M16C/64A Group is supported only for customers who have already adopted these products. The RX130, RX651 Groups are recommended for new designs.

Applications

  • Home Appliance
Part NumberStatusSamplesLongevityStockRoHSPackageBudgetary Price (USD)CPUBit SizeRAM (KB)Program Memory (KB)Data Flash (KB)Lead Count (#)Operating Freq (Max) (MHz)TimerADCDACRTCLVD or PVDDMAEthernetTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
R5F364A6DFA#U0NRNDN/A2024 JanIn StockContactQFP1ku | $6.92M16C/601612KB128KB8KB100#25MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-40 to +85CHINA, JAPANJAPAN
R5F364A6DFB#30NRNDN/A2024 JanOut of StockContactLFQFP1ku | $10.02M16C/601612KB128KB8KB100#25MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-40 to +85CHINAJAPAN
R5F364A6DFB#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/601612KB128KB8KB100#25MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-40 to +85
R5F364A6NFA#U0NRNDN/A2024 JanOut of StockContactQFP1ku | $6.92M16C/601612KB128KB8KB100#25MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-20 to +85CHINA, JAPANJAPAN
R5F364A6NFB#30NRNDN/A2024 JanOut of StockContactLFQFP1ku | $7.2M16C/601612KB128KB8KB100#25MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-20 to +85CHINAJAPAN
R5F364A6NFB#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/601612KB128KB8KB100#25MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-20 to +85
R5F364AEDFA#U0NRNDN/A2024 JanOut of StockContactQFP1ku | $8.52M16C/601620KB256KB8KB100#25MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-40 to +85CHINA, JAPANJAPAN
R5F364AEDFB#30NRNDN/A2024 JanIn StockContactLFQFP1ku | $8.52M16C/601620KB256KB8KB100#25MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-40 to +85CHINAJAPAN
R5F364AEDFB#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/601620KB256KB8KB100#25MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-40 to +85
R5F364AENFA#U0NRNDN/A2024 JanOut of StockContactQFP1ku | $8.22M16C/601620KB256KB8KB100#25MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-20 to +85CHINA, JAPANJAPAN
R5F364AENFB#30NRNDN/A2024 JanOut of StockContactLFQFP1ku | $8.45M16C/601620KB256KB8KB100#25MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-20 to +85CHINAJAPAN
R5F364AENFB#V2NRNDN/AOut of StockContactLFQFP1ku | $7.35M16C/601620KB256KB8KB100#25MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-20 to +85CHINAJAPAN
R5F364AKDFA#U0NRNDN/A2024 JanOut of StockContactQFP1ku | $8.98M16C/601631KB384KB8KB100#25MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-40 to +85CHINA, JAPANJAPAN
R5F364AKDFB#30NRNDN/A2024 JanOut of StockContactLFQFP1ku | $8.98M16C/601631KB384KB8KB100#25MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-40 to +85CHINAJAPAN
R5F364AKDFB#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/601631KB384KB8KB100#25MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-40 to +85
R5F364AKNFA#U0NRNDN/A2024 JanIn StockContactQFP1ku | $8.71M16C/601631KB384KB8KB100#25MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-20 to +85CHINA, JAPANJAPAN
R5F364AKNFB#30NRNDN/A2024 JanOut of StockContactLFQFP1ku | $8.71M16C/601631KB384KB8KB100#25MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-20 to +85CHINAJAPAN
R5F364AKNFB#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/601631KB384KB8KB100#25MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-20 to +85
R5F364AMDFA#U0NRNDN/A2024 JanIn StockContactQFP1ku | $10.57M16C/601631KB512KB8KB100#25MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-40 to +85CHINA, JAPANJAPAN
R5F364AMDFB#30NRNDN/A2024 JanOut of StockContactLFQFP1ku | $10.57M16C/601631KB512KB8KB100#25MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-40 to +85CHINAJAPAN
R5F364AMDFB#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/601631KB512KB8KB100#25MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-40 to +85
R5F364AMNFA#U0NRNDN/A2024 JanOut of StockContactQFP1ku | $10.26M16C/601631KB512KB8KB100#25MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-20 to +85CHINA, JAPANJAPAN
R5F364AMNFB#30NRNDN/A2024 JanOut of StockContactLFQFP1ku | $9.66M16C/601631KB512KB8KB100#25MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-20 to +85CHINAJAPAN
R5F364AMNFB#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/601631KB512KB8KB100#25MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-20 to +85

Support Communities

  1. M16C64 connection to E8 and E8A question

    I am designing a system with the M16C64 controller.  I will be operating in single chip, singlepower supply mode.  I have studied REJ10J1963-0200 app note for connecting the E8A to the M16C64.  Based on that app note I have come up with my best guess for connecting the controller ...

    Oct 27, 2009
  2. M16C/62x ID code error

    ... and then I can't communate my MCU with boot code anymore.I'd like to ask what kinds of method I can do after missing the ID code? Can I erase flash without ID code?Another question is that M16C/64A can erase except ID?Thanks a lot.

    Jul 6, 2011
  3. Hello world example - M16C

    Hi guys, I'm new to Renesas mcu, in particular I'm going to work on a R5F364AMNFB and HEW IDE Version 4.09.01.007. I was wondering if there are some tutorials / source code just to start playing. I would like to blink an led connected to ...

    Jan 19, 2018
View All Results from Support Communities (4)

Knowledge Base

  1. (M16C,M32C) Are there any hardware precautions for accurate A/D conversion?

    In order to perform A/D conversion, it is necessary to fully charge the internal capacitor, but if the impedance of the A/D conversion target is high, the discharge and charge will take time and the conversion value will not be accurate. For correct A/D ...

    Feb 27, 2012
  2. (M16C/5X,M16C/63,M16C/64,M16C/65) What happens to count source when CPU clock is changed?

    For peripheral functions supplied by peripheral function clock f1, the on-chip oscillator clock becomes the count source of those peripheral functions. For peripheral functions supplied by any of peripheral clocks fOCO-S, fOCO-F, FOCO40M, fC32, or fC, their count sources will be unchanged even if the CPU clock ...

    Mar 22, 2012
  3. How to lessen power consumption by setting address bus & data bus to "H"

    The bus retains the state at the time of the last access even after entering wait mode or stop mode. Therefore, it is not easy to enter wait mode or stop mode with pin state fixed to an arbitrary level in memory expansion mode or microprocessor mode. However, if the ...

    Feb 26, 2021
View All Results from Knowledge Base (6)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Resources