Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Dual 3A High Efficiency Synchronous Buck Regulator with up to 95% Efficiency
  • 2% Output Accuracy Over-Temperature/Load/Line
  • Internal Digital Soft-Start - 1.5ms
  • External Synchronization up to 6MHz (ISL8033)
  • Internal Current Mode Compensation
  • Peak Current Limiting and Hiccup Mode Short Circuit Protection
  • Adjustable Peak Overload Current
  • Negative Current Protection
  • Pb-Free (RoHS Compliant)

Description

ISL8033 is a dual integrated power controller rated for 3A per channel with a 1MHz step-down regulator that is ideal for any low power low-voltage applications. The ISL8033A offers 2. 5MHz operation for smaller more compacted design. The channels are 180° out-of-phase for input RMS current and EMI reduction. It is optimized for generating low output voltages down to 0. 8V each. The supply voltage range is from 2. 85V to 6V, allowing for the use of a single Li+ cell, three NiMH cells or a regulated 5V input. It has a guaranteed minimum output current of 3A each when ISET is connected to VDD. The output current of each output is selectable by setting ISET pin. The ISL8033, ISL8033A includes a pair of low ON-resistance P-Channel and N-Channel internal MOSFETs to maximize efficiency and minimize external component count. 100% dutycycle operation allows less than 250mV dropout voltage at 3A. The ISL8033, ISL8033A offers an independent 1ms Power-Good (PG) timer at power-up. When shutdown, ISL8033, ISL8033A discharges the output capacitor. Other features include internal digital soft-start, enable for power sequence, controllable softstop output discharge during disabled, start-up with pre-biased output, 100% maximum duty cycle for lowest dropout, 100% duty cycle operation for smooth transition, less than 8µA logic controlled shutdown current, independent enable, overcurrent protection, and thermal shutdown. The ISL8033, ISL8033A is offered in a 24 Ld 4mmx4mm QFN package with 1mm maximum height. The complete converter occupies less than 5. 46cm2 area.

Parameters

AttributesValue
Topology [Rail 1]Buck
Outputs (#)2
Input Voltage (Min) [Rail 1] (V)2.85
Input Voltage (Max) [Rail 1]6
Output Voltage (Min) [Rail 1] (V)0.8
Output Voltage (Max) [Rail 1] (V)6
Output Current (Max) [Rail 1] (A)3
Switching Frequency Range (Typical) (kHz)2500 - 2500
Control TypeCurrent Mode
Peak Efficiency (%)95
IQ [Rail 1] (µA)15000
SYNCH CapabilityYes
Qualification LevelStandard
Temp. Range (°C)-40 to +85°C
Simulation Model AvailableiSim

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
QFN4.0 x 4.0 x 0.90240.5

Application Block Diagrams

Power Sequencer & I/O Expander for Printers (PPC/MFP) Block Diagram
Power Sequencer & I/O Expander for Printers (PPC/MFP)
An MCU-based power sequencer and I/O expander for high-performance PPC/MFP printers.
IO-Link master block diagram features a built-in IO-Link hardware frame, temperature and supply voltage monitoring and protection, overload protection for channels and connected devices.
IO-Link Master
IO-Link gateway kit connects 8 sensors/actuators with Ethernet, controlled by Arm Cortex-R52 MPU.

Additional Applications

  • DC/DC POL Modules
  • µC/µP, FPGA and DSP Power
  • Plug-in DC/DC Modules for Routers and Switchers
  • Test and Measurement Systems
  • Li-ion Battery Power Devices
  • Bar Code Readers

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ISL8033AIRZActiveN/AOut of StockRoHS:EN
QFN1ku | $1.5124#Tube3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIAUSA
ISL8033AIRZ-TActiveN/AIn StockRoHS:EN
QFN1ku | $1.5124#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIAUSA

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits