Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Pb-free (RoHS compliant)
  • Negative signal swing (Max 6.5V below V+)
  • ON-resistance (rON)
    • V+ = +4.5V: 0.52Ω
    • V+ = +4.3V: 0.65Ω
    • V+ = +2.7V: 0.9Ω
    • V+ = +1.8V: 1.8Ω
  • rON matching between channels: 10mΩ
  • rON flatness across signal range: 0.33Ω
  • Low THD+N at 32Ω load: 0.02%
  • Single supply operation: +1.8V to +6.5V
  • Low power consumption at 3V (PD): 24nW
  • Fast switching action (V+ = +4.3V)
    • tON: 43ns
    • tOFF: 23ns
  • ESD HBM rating: >6kV
  • Guaranteed break-before-make
  • 1.8V logic compatible (+3V supply)
  • Low I+ current when VINH is not at the V+ rail
  • Available in 10 Ld µTQFN 1.8mm x 1.4mm and 10 Ld 3mm x 3mm TDFN

Description

The ISL54060 device is a low ON-resistance, low voltage, bidirectional, dual single-pole/single-throw (SPST) analog switch. It is designed to operate from a single +1.8V to +6.5V supply and pass signals that swing down to 6.5V below the positive supply rail. Targeted applications include battery-powered equipment that benefit from low rON (0.56Ω), low power consumption (8nA) and fast switching speeds (tON = 55ns, tOFF = 18ns). The digital inputs are 1.8V logic-compatible up to a +3V supply. The ISL54060 is offered in a small form factor package, alleviating board space limitations. It is available in a tiny 10 Ld 1.8mm x 1.4mm µTQFN or 10 Ld 3mm x 3mm TDFN package. The device is a committed dual single-pole/single-throw (SPST) that consists of two normally open (NO) switches with independent logic control.

Applications

  • Audio and video switching
  • Battery powered, handheld, and portable equipment
  • MP3 and multimedia players
  • Cellular/Mobile phones
  • Pagers
  • Laptops, notebook PCs, palmtops
  • Portable test and measurement
  • Medical equipment
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL54060IRTZObsoleteN/AOut of StockRoHS:EN
TDFN10#Tube10.5mm3.0 x 3.0 x 0.75YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL54060IRTZ-TObsoleteN/AOut of StockRoHS:EN
TDFN10#Reel10.5mm3.0 x 3.0 x 0.75YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL54060IRUZ-TObsoleteN/AOut of StockRoHS:EN
uTQFN10#Reel10.4mm1.8 x 1.4 x 0.00YesNickel/Palladium/Gold-e4-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?