Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Low current consumption: 130µA
  • Wide supply range: 1.8V to 5.5V
  • Gain bandwidth product: 2MHz
  • Input bias current: 20pA, Max.
  • Operating temperature range: -40°C to +125°C
  • Packages
  • ISL28113 (Single): SC70-5, SOT23-5
  • ISL28213 (Dual): MSOP8, SOIC8, SOT23-8
  • ISL28413 (Quad): SOIC14, TSSOP14

Description

The ISL28113, ISL28213 and ISL28413 are single, dual and quad channel general purpose micropower, rail-to-rail input and output operational amplifiers with supply voltage range of 1. 8V to 5. 5V. Key features are a low supply current of 130µA maximum per channel at room temperature, a low bias current and a wide input voltage range, which enables the ISL28x13 devices to be excellent general purpose operational amplifiers for a wide range of applications. The ISL28113 is available in the SC70-5 and SOT23-5 packages, the ISL28213 is in the MSOP8, SOIC8, SOT23-8 packages and the ISL28413 is in the TSSOP14, SOIC14 packages. All devices operate across the extended temperature range of -40°C to +125°C.

Parameters

AttributesValue
Channels (#)4
Temp. Range (°C)-40 to +125°C
Bandwidth (MHz)2
Gain Min1
Offset Voltage (Max) (mV)5
IBIAS (nA)0.003
IOUT (A)0.022
CMRR (dB)72
PSRR (db)71
Rail-to-Rail InputYes
Rail-to-Rail OutputYes
IS per Amp (mA)0.13
Noise VN (nV/√Hz)55
Single Supply Voltage Range (V)1.8 - 5.5
Slew Rate (V/µs)1
VOUT (V)4.99
VS (Min) (V)1.8
VS (Max) (V)5.5
AVOL (dB)85
EnableNo
Input Offset Voltage Vio (Max) (mV (±))5
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOICN8.7 x 3.9 x 0.0014—
TSSOP5.0 x 4.4 x 0.90140.7

Application Block Diagrams

Fire Alert Unit Block Diagram
Fire Alert Unit
Early fire detection with alerts via buzzer and Bluetooth for remote monitoring.
Smart Solar Battery Charger Block Diagram
Smart Solar Battery Charger
Smart solar battery charger ensures efficient battery use, protects against overcharging, and adapts to variable inputs.

Additional Applications

  • Power supply control/regulation
  • Process control
  • Signal gain/buffers
  • Active filters
  • Current shunt sensing
  • Trans-impedance amps

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ISL28413FBZActiveN/AIn StockRoHS:EN
SOICN1ku | $0.914#Tube28.7 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°CMALAYSIA, TAIWANUSA
ISL28413FBZ-T13ActiveN/AOut of StockRoHS:EN
SOICN1ku | $0.914#Reel28.7 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°CMALAYSIA, TAIWANUSA
ISL28413FVZActiveN/AIn StockRoHS:EN
TSSOP1ku | $0.914#Tube20.7mm5.0 x 4.4 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°CMALAYSIAUSA
ISL28413FVZ-T13ActiveN/AOut of StockRoHS:EN
TSSOP1ku | $0.914#Reel20.7mm5.0 x 4.4 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°CMALAYSIAUSA
ISL28413FVZ-T7ActiveN/AOut of StockRoHS:EN
TSSOP1ku | $0.914#Reel20.7mm5.0 x 4.4 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°CMALAYSIAUSA
ISL28413FBZ-T7ObsoleteN/AOut of StockRoHS:EN
SOICN14#Reel28.7 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C

Complete Your Design

Explore complementary products to elevate your design