Features
- Internal Fixed Gain AV = 12.85
- Integrated Feedback Resistors
- 43.4VP-P Differential Output Drive into 100Ω
- 41.6VP-P Minimum Differential Output Drive into 60Ω
- -59dBc Typical Driver Output Distortion Driving 50Ω at 2MHz
- Low Quiescent Current of 3mA per Amplifier
- Power-Down Disable Control
- Pb-Free (RoHS Compliant)
Description
The ISL1536 is a very low power dual channel differential amplifier designed for central office line driving for DMT ADSL2+. This device features a high drive capability of 400mA while consuming only 4mA of supply current per amplifier from ±12V supplies. It integrates gain and bias resistors while maintaining high slew rate and low distortion.
Applications
- ADSL, ADSL2, ADSL2+ Line Drivers
- GSHDSL, HDSL2 Line Drivers
- Video Distribution Amplifiers
- Video Twisted-pair Line Drivers
Applied Filters: