Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Stock
Budgetary Price (USD)
Samples
Channels (#)
Bandwidth (MHz)
Enable
Slew Rate (V/µs)
VOUT (V)
IOUT (A)
VS (Min) (V)
VS (Max) (V)
IS per Amp (mA)
PSRR (db)
THD (dB)
Noise VN (nV/√Hz)
Rail-to-Rail Input
Rail-to-Rail Output
Thermal Shutdown
Gain Min
Offset Voltage (Max) (mV)
Qualification Level
EIA/ITU PABX SLIC with 40mA Loop Feed
Active
1ku | $24.40
Samples Available
—
—
—
—
—
—
—
—
—
—
—
—
—
No
No
—
—
Standard
Single Port, PLC Differential Line Driver
Active
1ku | $2.50
Samples Available
1
90
Yes
900
20
0.75
8
28
21
—
-65
8.5
No
No
Yes
—
17
Standard
xDSL Differential Line Driver
Active
1ku | $3.62
Samples Available
1
300
Yes
1200
10
—
4.5
13.2
15
95
83
6
No
No
Yes
1
7.5
Standard
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Stock
Enabled
Stock
Budgetary Price (USD)
Enabled
Budgetary Price (USD)
Samples
Enabled
Samples
Channels (#)
Enabled
Channels (#)
Bandwidth (MHz)
Enabled
Bandwidth (MHz)
Enable
Enabled
Enable
Slew Rate (V/µs)
Enabled
Slew Rate (V/µs)
VOUT (V)
Enabled
VOUT (V)
IOUT (A)
Enabled
IOUT (A)
VS (Min) (V)
Enabled
VS (Min) (V)
VS (Max) (V)
Enabled
VS (Max) (V)
IS per Amp (mA)
Enabled
IS per Amp (mA)
PSRR (db)
Enabled
PSRR (db)
THD (dB)
Enabled
THD (dB)
Noise VN (nV/√Hz)
Enabled
Noise VN (nV/√Hz)
Rail-to-Rail Input
Enabled
Rail-to-Rail Input
Rail-to-Rail Output
Enabled
Rail-to-Rail Output
Thermal Shutdown
Enabled
Thermal Shutdown
Gain Min
Enabled
Gain Min
Offset Voltage (Max) (mV)
Enabled
Offset Voltage (Max) (mV)
Qualification Level
Enabled
Qualification Level
Simulation Model Available
Enabled
Simulation Model Available
to of
Page of
Compare Selected
Compare up to 5 products