Skip to main content

Features

  • 21dBm output power capability
  • Drives up to 750mA from a +12V supply
  • 20VP-P differential output drive into 21Ω
  • Very low noise floor
  • -75dBc typical driver output distortion at 4MHz
  • -80dBc typical driver output distortion at 10MHz
  • -79dBc typical driver output distortion at 17MHz
  • Low quiescent current of 6mA per amplifier
  • Supply range
    • ISL1571IUEZ: 4.5V to 12V
    • ISL1571IRZ ±2.25V to ±6V: 4.5V to 12V
  • 250MHz bandwidth
  • Thermal shutdown
  • Pb-free (RoHS compliant)

Description

The ISL1571 is a dual operational amplifier designed for PLC line driving in Orthogonal Frequency-Division Multiplexing (OFDM) and Spread Spectrum Communication (SSC) based solutions. This device features a high drive capability of 750mA while consuming only 6mA of supply current per amplifier and operating from a single 4. 5V to 12V supply. The driver achieves a typical distortion of -80dBc, at 150kHz into a 25Ω load. The ISL1571 is available in the thermally-enhanced 16 Ld QFN or 10 Ld HMSOP package and is specified for operation across the full -40°C to +85°C temperature range. The ISL1571 has control pins BIAS0 and BIAS1 for controlling the bias and enable/disable of the outputs. These controls allow for lowering the power to fit the performance/power ratio for the application. The ISL1571 is ideal for line driving applications following the Homeplug 1. 0, Homeplug AV and UPA standard based PLC.

Parameters

AttributesValue
Bandwidth (MHz)250
Channels (#)1
Slew Rate (V/µs)1200
VS (Min) (V)4.5
VS (Max) (V)13.2
IS per Amp (mA)15
Noise VN (nV/√Hz)6
IBIAS (nA)7000
Offset Voltage (Max) (mV)7.5
IOUT (A)1
IOUT @ RL0.235A @ 20Ω
VOUT (V)10
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
PSRR (db)95
Thermal ShutdownYes
THD (dB)-75
EnableYes
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
MSOP-EP3.0 x 3.0 x 0.0010
QFN4.0 x 4.0 x 0.9016

Applications

  • Homeplug 10
  • Homeplug AV
  • UPA digital home standard

Applied Filters: