Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The H8S/20235, 20223 Group is supported only for customers who have already adopted these products. The RX130, RX230, RL78/G14, RL78/I1C Groups are recommended.

Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)CPUBit SizeRAM (KB)Program Memory (KB)Data Flash (KB)Lead Count (#)Operating Freq (Max) (MHz)TimerADCDACRTCLVD or PVDDMAEthernetTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
R4F20222DFD#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFPH8S/2000168KB96KB8KB80#20MHz8-bit x 3-ch, 16-bit x 5-ch10-bit x 16-ch8-bit x 2-chYesYesNoNo-40 to +85
R4F20222NFD#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFPH8S/2000168KB96KB8KB80#20MHz8-bit x 3-ch, 16-bit x 5-ch10-bit x 16-ch8-bit x 2-chYesYesNoNo-20 to +85
R4F20223DFD#U0NRNDN/AOut of StockContactLQFP1ku | $6.77H8S/2000168KB128KB8KB80#20MHz8-bit x 3-ch, 16-bit x 5-ch10-bit x 16-ch8-bit x 2-chYesYesNoNo-40 to +85CHINAJAPAN
R4F20223NFD#U0NRNDN/AIn StockContactLQFP1ku | $6.57H8S/2000168KB128KB8KB80#20MHz8-bit x 3-ch, 16-bit x 5-ch10-bit x 16-ch8-bit x 2-chYesYesNoNo-20 to +85CHINAJAPAN
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?