Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • External RF input matching for improved flexibility and RF-to-DC conversion efficiency.
  • The device's DC outputs are internally clamped to limit the output voltage to within the range of most DC regulators.

Description

Reduce Footprint and Increase Spatial Flexibility in Wearables and Hearables with WattUp® Wire-Free Charging

The DA2210 RF-to-DC wireless power receiver is optimized for wireless charging applications, such as wearables, fitness trackers, hearables, hearing aids, asset trackers, and other battery-powered electronics, where small implementation size and increased spatial freedom during charging provide advantages over coil-based charging solutions.

The DA2210 features four RF-to-DC receiver paths, allowing connection of 1 to 4 antennas dependent upon desired power and antenna area available. Antennas can be small enough to fit into in-the-ear hearing aids. Multiple antennas can be used to increase received power for devices with increased area, such as remote controls or battery banks. The DA2210 features external RF input matching for improved flexibility and RF-to-DC conversion efficiency. The device's DC outputs are internally clamped to limit the output voltage to within the range of most DC regulators.

Benefits

  • RF/Antenna-based solution
  • Smaller antenna than coil-based designs
  • Improved spatial and orientation freedom
  • Eliminates connectors and charging contacts
  • Enables fully sealed waterproof design

Near Field WattUp System

The Near Field WattUp system is comprised of a WattUp wireless power transmitter (DA4100), a WattUp wireless power amplifier (DA3210), a WattUp wireless power receiver (DA2210 or DA2223), a DC regulator, a Li-ion/Li-poly battery charger and an optional Bluetooth® Low Energy communication link (DA14680*, DA14681* or DA14585) which supports battery status communication between the WattUp receiver and transmitter. The same link can be used to provide the user with full power management capabilities using the WattUp Application running on a Smartphone or tablet. Antennas are fabricated using low-cost PCB material, flexible PCB, or sheet metal.

*DA14682 and DA14683 are recommended for new designs.

Applications

  • Fitness bands
  • Hearables
  • Hearing aids
  • Bluetooth headsets
  • Bluetooth trackers
  • Smart pens
  • Remote controls
  • Smart glasses
Part NumberStatusSamplesStockPackage
DA2210ObsoleteN/AOut of StockPackage

Support Communities

  1. DA2210, DA2223, DA4100 Eval Kits or Ref Design

    Are there any design resources publicly available for the Energous Watt Up wireless transmitters and receivers? Looking for development kits or reference designs for new products.

    Apr 11, 2019
  2. DA2210, DA2223, DA4100 Eval Kits or Ref Design

    Dear Support Team, Please advise how to obtain DA2210, DA2223, DA4100 Eval Kits or Ref Design, datasheet etc. Regards, Roie

    May 6, 2019
  3. WATTUP DA2210/23 , DA4100, DA3210 technical information need

    Dear Dialog team,  Our customer ERAM (shoe maker) is interested in the wattup technology for its new genetration of connected shoes. Would you please let us know more about it ? as what is available in term of dev kit, Software, and design architecture. Thanks Nicolas

    Aug 7, 2019
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?