Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Integrates most of the functions required to form a complete WattUp transmitter system including an Arm® Cortex®-M0+ processor, RAM, ROM, crystal oscillator, Low Profile Oscillator (LPO), clock divider, Phase-Lock Loop (PLL), RF converter, Variable Gain Amplifier (VGA), Power Detectors (PD), DC/DC, LDOs, I2C, UART, SPI, GPIOs, ADCs, and DACs.
  • Embedded secure element for 2-way authentication with 128-bit encryption.
  • The device only requires an external crystal and power amplifier and operates directly from a 3.3V power supply.

Description

Highly Integrated Wireless Power Transmitter

The DA4100 is a highly integrated system-on-chip WattUp® RF-transmitter IC designed to provide optimal charging of WattUp receiver devices. It forms the core of the Near Field WattUp transmitter system and is designed to charge a range of devices fitted with WattUp receivers. It features the RF transmitter, power management, and integrated DC/DC supply, delivering a complete WattUp transmitter system solution. Applications include the wireless charging of low-power, battery-powered devices, such as wearables, fitness trackers, hearables, hearing aids, Bluetooth® trackers, smart pens, and other devices.

Benefits

  • Ultra-small RF antenna-based solution
  • Improved spatial and orientation freedom
  • Secure pairing of the transmitter and device-under-charge
  • Eliminates connectors and charging contacts
  • Enables fully sealed waterproof design

Near Field WattUp System

The Near Field WattUp system is comprised of a WattUp wireless power transmitter (DA4100), a WattUp wireless power amplifier (DA3210), a WattUp wireless power receiver (DA2210 or DA2223), a DC regulator, a Li-ion/Li-poly battery charger, and an optional Bluetooth® Low Energy communication link (DA14680*, DA14681* or DA14585) which supports battery status communication between the WattUp receiver and transmitter. The same link can be used to provide the user with full power management capabilities using the WattUp Application running on a smartphone or tablet. Antennas are fabricated using low-cost PCB material, flexible PCB, or sheet metal.

*DA14682 and DA14683 are recommended for new designs.

Applications

  • Fitness bands
  • Hearing aids
  • Bluetooth® headsets
  • Bluetooth trackers
  • Smart pens
  • Remote controls
  • Smart glasses
Part NumberStatusSamplesStockPackage
DA4100ObsoleteN/AOut of StockPackage

Support Communities

  1. DA2210, DA2223, DA4100 Eval Kits or Ref Design

    Are there any design resources publicly available for the Energous Watt Up wireless transmitters and receivers? Looking for development kits or reference designs for new products.

    Apr 11, 2019
  2. DA2210, DA2223, DA4100 Eval Kits or Ref Design

    Dear Support Team, Please advise how to obtain DA2210, DA2223, DA4100 Eval Kits or Ref Design, datasheet etc. Regards, Roie

    May 6, 2019
  3. WATTUP DA2210/23 , DA4100, DA3210 technical information need

    Dear Dialog team,  Our customer ERAM (shoe maker) is interested in the wattup technology for its new genetration of connected shoes. Would you please let us know more about it ? as what is available in term of dev kit, Software, and design architecture. Thanks Nicolas

    Aug 7, 2019
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?