Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • High-power, high-efficiency single-channel CMOS RF power amplifier
  • Gain adjustable through an SPI compatible serial interface
  • Input and output power detectors
  • Integrated temperature sensor
  • Analog multiplexer

Description

High-Efficiency Wireless Power Amplifier Completes the Near Field WattUp® Wire-Free Charging System

The DA3210 is a high-power, high-efficiency CMOS RF power amplifier that, together with the DA4100 WattUp wireless power transmitter, is designed to provide optimal charging of WattUp receiver devices. It completes the Near Field WattUp transmitter. It features a single-channel RF power amplifier, input and output power detectors that enable closed-loop power control and an integrated temperature sensor. Applications include the wireless charging of low-power, battery-powered devices, such as wearables, fitness trackers, hearables, hearing aids, Bluetooth trackers, smart pens, and other devices.

Benefits

  • RF/Antenna-based solution
  • Smaller antenna than coil-based designs
  • Improved spatial and orientation freedom
  • Eliminates connectors and charging contacts
  • Enables fully sealed waterproof design

Near Field WattUp System

The Near Field WattUp system is comprised of a WattUp wireless power transmitter (DA4100), a WattUp wireless power amplifier (DA3210), a WattUp wireless power receiver (DA2210 or DA2223), a DC regulator, a Li-ion/Li-poly battery charger and an optional Bluetooth® Low Energy communication link (DA14680*, DA14681* or DA14585) which supports battery status communication between the WattUp receiver and transmitter. The same link can be used to provide the user with full power management capabilities using the WattUp Application running on a Smartphone or tablet. Antennas are fabricated using low-cost PCB material, flexible PCB, or sheet metal.

*DA14682 and DA14683 are recommended for new designs.

Applications

  • Fitness bands
  • Hearables
  • Hearing aids
  • Bluetooth headsets
  • Bluetooth trackers
  • Smart pens
  • Remote controls
  • Smart glasses
Part NumberStatusSamplesStockPackage
DA3210ObsoleteN/AOut of StockPackage

Support Communities

  1. WATTUP DA2210/23 , DA4100, DA3210 technical information need

    Dear Dialog team,  Our customer ERAM (shoe maker) is interested in the wattup technology for its new genetration of connected shoes. Would you please let us know more about it ? as what is available in term of dev kit, Software, and design architecture. Thanks Nicolas

    Aug 7, 2019
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?