Features
- Bluetooth Low Energy (Bluetooth 4.2 specification)
- Arm® Cortex®-M0 application processor
- Flexible memory architecture: 64kB One-Time-Programmable (OTP) memory, 128kB Data SRAM, 16kB Cache SRAM, 128kB ROM
- Dedicated hardware crypto engine
- Integrated battery and system PMU
- Power supply 1.7V - 4.75V
- Single pin RF I/O
- Rich set of analog and digital peripherals
Benefits
- Processing power on-demand
- Unlimited execution space
- High-level security
- PMU can power a complete wearable system
- Advanced interfaces for voice commands and audio support
- World-class radio performance
- Sensor hub functionality
- Optimized for flexibility, lowest power consumption, smallest footprint, and lowest system cost
Description
This highly integrated solution supports the full Bluetooth® 4.2 features. As a SmartBond™ device, it offers the highest performance, lowest power consumption and smallest footprint. Delivering processing capacity when you need it and saving power when you don’t, it can manage multi-sensor arrays and enable always-on sensing. Plus, our SmartSnippets™ tooling helps you optimize your software for power consumption.
The DA14681 system-on-chip (SoC) includes Flash memory, offers unlimited execution space and enables Over-the-Air (OTA) updates. With an integrated power management unit (PMU) that includes system power rails, a battery charger and a fuel gauge, it supports rechargeable batteries natively and can power a complete wearable system. Meanwhile, a dedicated hardware crypto engine delivers banking-level security (including Apple HomeKit support) with end-to-end encryption to keep personal data safe.
The DA14681 delivers unparalleled flexibility offering virtually unlimited computing space to software application developers by enabling the latter to expand the size of their code execution space through a flexible external memory interface.
Applications
- Wearable devices (multi-sensor): Fitness/Activity trackers, sport watches, smart watches
- Virtual reality
- Smart home
- Consumer appliances
- Home automation
- Voice-controlled remote controls
- Rechargeable keyboards
- Toys
- Industrial automation
| Part Number | Status | Samples | Stock | RoHS | Package | Budgetary Price (USD) | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Pkg. Dimensions (mm) | Pitch (mm) | Qty. per Reel (#) | Pb (Lead) Free | Temp. Range (°C) | Country of Assembly | Country of Wafer Fabrication |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DA14681-01000A92 | NRND | N/A | In Stock | RoHS:EN | AQFN | 1ku | $3.639 | 60# | Tape & Reel | 3 | 6 x 6 x 0.8 | 0.55mm | 4000# | Yes | -40 to +85°C | TAIWAN | TAIWAN |
| DA14681-01000U2 | NRND | N/A | Out of Stock | RoHS:EN | WLCSP | 53# | Tape & Reel | 7 x 6 x 0.8 | 0.55mm | -40 to +85°C | ||||||
| DA14681-01000U22 | NRND | N/A | In Stock | RoHS:EN | WLCSP | 1ku | $3.313 | 53# | Tape & Reel | 1 | 3.4 x 3.0 x 0.5 | 0.4mm | 5000# | Yes | -40 to +85°C | TAIWAN | TAIWAN |
Filters
Applied Filters
- Application NotePDF 1.75 MB Jun 27, 2024Related Files:
- Product Change NoticePDF 97 KB PCN-2021_821 (CFR0054 Rev.9) Jan 06, 2023
- Application NotePDF 593 KB Jun 29, 2020AI-generated Summary: The DA1468x boots from external serial interfaces such as SPI, UART, and I2C, enabling application code development or connection to external microcontrollers. Upon power-up, the system enters Development Mode or Normal Mode based on OTP header values. The boot sequence involves oscillator initialization, OTP configuration reading, and selecting the boot source. The device supports booting from a predefined serial interface or any serial interface by detecting connected devices using specific protocols. If no serial device is found, it attempts to boot from QSPI flash or enables JTAG access. Detailed boot protocols and pin configurations guide developers in establishing communication and booting sequences.
- Manual - Development ToolsPDF 2.19 MB Nov 12, 2019
Recommended Documents (1)
Datasheets (1)
- Manual - Development ToolsPDF 2.19 MB Nov 12, 2019
Manuals & Guides (24)
- Application NotePDF 1.75 MB Jun 27, 2024Related Files:
- Application NotePDF 593 KB Jun 29, 2020AI-generated Summary: The DA1468x boots from external serial interfaces such as SPI, UART, and I2C, enabling application code development or connection to external microcontrollers. Upon power-up, the system enters Development Mode or Normal Mode based on OTP header values. The boot sequence involves oscillator initialization, OTP configuration reading, and selecting the boot source. The device supports booting from a predefined serial interface or any serial interface by detecting connected devices using specific protocols. If no serial device is found, it attempts to boot from QSPI flash or enables JTAG access. Detailed boot protocols and pin configurations guide developers in establishing communication and booting sequences.
- Application NotePDF 1.37 MB Apr 03, 2019AI-generated Summary: The document provides essential hardware design guidelines for DA1468x SoCs, covering minimal reference schematics, power management, I/O pin configuration, clock sources, UART, SWD, QSPI flash memory, USB circuitry, hibernation modes, RFIO port, and PCB layout recommendations for different packages (WLCSP53 and AQFN60). It includes detailed component specifications, power rail capabilities, and assembly instructions to support BLE application development. The document also lists chip options, package types, and embedded versus external QSPI flash configurations, enabling system designers to build efficient BLE systems.
- Application NotePDF 664 KB Apr 03, 2019AI-generated Summary: Power measurements for the DA1468x family use the DA14681 ProDK, Agilent N6705 power analyzer, and Dialog SDK tools. Measurements focus on CPU and BLE power consumption using the daughterboard powered by a coin-cell battery. Accurate results require proper hardware setup, including trimmed 16MHz crystal and use of production chips. The document details hardware and software preparation, measurement procedures, and presents data on power consumption at various clock frequencies and modes. It emphasizes using the power analyzer for precise low-power state readings and provides reference tables and graphs for power budgeting.View More (11)
Application Notes & White Papers (11)
- Product Change NoticePDF 97 KB PCN-2021_821 (CFR0054 Rev.9) Jan 06, 2023
Product Notices (PCN, EOL, etc) (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Quality & Reliability (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Marketing Collateral (1)
Other (5)
Certificate (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
- Software PackageRenesas’ comprehensive collection of Bluetooth® Low Energy mobile applications: SmartBond, SmartConfig, SmartConsole, SmartTags, and SUOTA
- Software & Tools - Other
- Software & Tools - Other
- Software & Tools - Other
- Software & Tools - Other
- Software & Tools - Software
- Software & Tools - Software
- Software & Tools - Software
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Software PackageRenesas’ comprehensive collection of Bluetooth® Low Energy mobile applications: SmartBond, SmartConfig, SmartConsole, SmartTags, and SUOTA
- Software & Tools - Other
- Software & Tools - Other
- Software & Tools - OtherView More (12)
Software & Tools (12)
Sample Code (6)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Development ToolDelivers advanced debug and trace capabilities for analyzing, optimizing, and certifying embedded systems across more than 2,000 Renesas SoCs, MPUs, and MCUs. The solution supports the full product lifecycle—from pre‑silicon, cloud‑based development through prototyping, validation, and in‑field analysis. It provides a comprehensive feature set with ...Provided By: Lauterbach GmbH
- OS and RTOSThe Zephyr Project is a Linux Foundation hosted Collaboration Project. It’s an open-source collaborative effort uniting developers and users in building a best-in-class small, scalable, real-time operating system (RTOS) optimized for resource-constrained devices, across multiple architectures. Renesas is a Platinum member of the Zephyr ...Provided By: Zephyr Project
Partner Solutions (2)
Support Communities
-
DA14681 pro board works well with debugger, but halted when run alone
Hi, Dialog, I build a app based on px reporter, add a timer to read data from I2C bus through adapter when connected to a central device. the most strange thing was, it worked well when in jlink jtag mode, but halted after connected and send several packets of data ...
Jan 6, 2017 -
Time period of watchdog in DA14681
Hi Dialog, I don't found the parameter for setting watch dog period in DA14681's SDK. How long time will watch dog expired if no notify to it? There is a task which costs a long time to communitation with peripheral device by UART (send data and wait for ...
Mar 1, 2017 -
DA14681 sleep and wakeup timer mode?
Hi dialog I m working on custom baord based on DA14681. I want to know how to go into sleep mode and how to set a synchronous timer to wakeup automatically. Actually my application needs that device automatically wakesup after every minute, read ADC temperature, writes to flash and go ...
Sep 23, 2020