Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Clock Oscillators, Quartz Crystal Oscillators (XO), Voltage Controlled Oscillator Clocks

Renesas programmable crystal oscillators (XOs) deliver maximum flexibility, short lead times, and minimal non-recurring engineering effort. These low-jitter clock sources deliver typical RMS phase jitter as low as 120fs and programmable frequencies up to 2.1GHz. Our XOs support a wide range of performance levels, output types, stabilities, input voltages, packages, pin configurations, and temperature grades. With various customization options, you can configure a device to meet your specific requirements.

Crystal oscillator custom part configuration tool screenshot.

Custom Crystal Oscillator Configuration

Configure oscillators to match your exact requirements—choose from a wide range of frequencies, performance levels, output types, stability options, input voltages, packages, pin configurations, and temperature grades.