Skip to main content
Renesas Electronics Corporation

Features

  • High-Voltage Type (20V Rating)
  • Clock Polarity Control
  • Q and Q Outputs
  • Common Clock
  • Low Power TTL Compatible
  • Standardized Symmetrical Output Characteristics
  • 100% Tested for Quiescent Current at 20V
  • Maximum Input Current of 1μA at 18V Over Full Package Temperature Range; 100nA at 18V and +25 °C
  • 5V, 10V, and 15V Parametric Ratings
  • Noise Margin (Over Full Package Temperature Range):
    • 1V at VDD = 5V
    • 2V at VDD = 10V
    • 2.5V at VDD = 15V
  • Meets All Requirements of JEDEC Tentative Standard No.  13B,  "Standard  Specifications  for  Description  of 'B' Series CMOS Devices"

Description

The CD4042BMS radiation hardened Quad D latch contains four latch circuits, each strobed by a common clock. Complementary buffered outputs are available from each circuit. The impedance of the n- and p-channel output devices is balanced and all outputs are electrically identical.

Applications

  • Buffer Storage
  • Holding Register
  • General Digital Logic

Applied Filters: