Features
- Universally compatible pinout and command set
- Standard block architecture
- Supports quad I/O, QPI, and XiP operations
- Double transfer rate (DTR) operation up to 84MHz
- SPI clock frequency up to 133MHz
- Continuous read, wrap, and burst modes for XiP
Description
The AT25QF0641C is a 64Mbit serial peripheral interface (SPI) flash memory device designed for use in a wide variety of high-volume industrial, consumer, and connectivity applications. It stores program code that can be copied from flash memory to embedded or external RAM during system boot. It also supports direct code execution from flash memory through execute-in-place (XiP) operation.
Parameters
| Attributes | Value |
|---|---|
| Memory Class | Standard Flash |
| Memory Density | 64 |
| Operating Voltage Range (V) | 2.7 - 3.6 |
| Speed | 133 MHz |
| Interface | Quad SPI, QPI |
| Temp. Range (°C) | -40 to +85°C |
| Deep Power Down (µA) | 0.7 |
| Read Current (mA) | 5 |
| Key Benefit | Standard features |
Product Comparison
| AT25QF0641C | AT25SF0641C | |
| Operating Voltage Range | 2.7 - 3.6 | 2.7 - 3.6 |
| Interface | QPI, Quad SPI | Dual SPI, QPI, Quad SPI, Single SPI |
| Read Current (mA) | 5 | 5 |
Application Block Diagrams
| Scalable Medium-Graphics HMI Platform Scalable medium-graphics HMI design combines display, touch, and voice interaction across integrated and connected architecture variants. |
Applied Filters: