Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Protocol
Function
Process
Data Rate (Mbps)
Interface
Number of Channels
Input Freq (MHz)
Supply Voltage Range (V)
LVDSIO000X
NEW
Datasheet
IP/ETHTSNSW
NEW
Datasheet
IP/ETHTSNES
NEW
Datasheet
IP/ETHAVBES
NEW
Datasheet
IP/PCIE5CTL
NEW
Datasheet
MIPI DSI-2 Transmitter IP Core
Active
MIPI
Controller, Transmitter
Soft macro
80 to 4500
AMBA® APB, AXI, PPI, Video
—
—
—
MIPI CSI-2 Receiver IP Core
Active
MIPI
Controller, Receiver
Soft macro
80 to 4500
AMBA® APB, CSI-2, DSI, PPI, Video
—
—
—
MIPI D-PHY Transceiver for CSI-2/DSI IP (TSMC 22nm ULL)
Active
MIPI
D-PHY, Transceiver
Soft macro & TSMC 22nm ULL
1200
CSI-2, DSI, PPI
2
—
Core: 1.1V, I/O: 1.8 and 3.3V
MIPI D-PHY Transceiver for CSI-2/DSI IP (Samsung 28nm FD-SOI)
Active
MIPI
D-PHY, Transceiver
Soft macro & Samsung 28nm
1500
CSI-2, DSI, PPI
4
—
Core: 1.1V, I/O: 1.8V
MIPI D-PHY Transceiver for CSI-2/DSI IP (TSMC 40nm LP)
Active
MIPI
D-PHY, Transceiver
Soft macro & TSMC 40nm LP
1000
CSI-2, DSI, PPI
2
—
Core: 1.1V, I/O: 1.8V
MIPI D-PHY Receiver for CSI-2 IP (TSMC 22nm ULP)
Active
MIPI
D-PHY, Receiver
Soft macro & TSMC 22nm ULP
1500
CSI-2, PPI
4
—
Core: 0.9V, I/O: 1.8V
MIPI D-PHY Transmitter for DSI with FPD-Link IP (TSMC 22nm ULP)
Active
FPD-Link, MIPI
D-PHY, Transmitter
Soft macro & TSMC 22nm ULP
FPD-Link: 609, MIPI: 1500
FPD-Link, LVDS, PPI
4
—
Core: 1.0V, I/O: 1.8V
USB 2.0 Full-Speed Transceiver IP
Active
USB 2.0 FS
PHY, Transceiver
TSMC 22nm ULL
1.5, 12
—
1
—
Core: 1.1V, I/O: 3.3V
USB 2.0 PHY for Single-Port Transceiver IP (TSMC 22nm ULL)
Active
USB 2.0
PHY, Transceiver
TSMC 22nm ULL
1.5, 12, 480
UTMI+
1
48, 24, 20, 12
Core: 1.1V, I/O: 3.3V
USB 2.0 PHY for Single-Port Transceiver IP (TSMC 40nm LP)
Active
USB 2.0
PHY, Transceiver
TSMC 40nm LP
1.5, 12, 480
UTMI+
1
48, 24, 20, 12
Core: 1.1V, I/O: 3.3V
USB 2.0 PHY for Multi-Port Transceiver IP (Samsung 28nm FD SOI 8M)
Active
USB 2.0
PHY, Transceiver
Samsung 28nm FD SOI
1.5, 12, 480
UTMI+
1 or 2 ports
48, 30, 24, 20
Core: 1.1V, I/O: 1.8 and 3.3V
USB 2.0 PHY for Multi-Port Transceiver IP (TSMC 28nm HPC+)
Active
USB 2.0
PHY, Transceiver
TSMC 28nm HPC+
1.5, 12, 480
UTMI+ Level 3
1, 2, 3, 4 lanes
48, 30, 24, 20
Core: 0.90 or 1.0V, I/O: 1.8 and 3.3V
SerDes PHY Up to 5Gbps IP
Active
PCIe 2.1, USB 3.0
PHY
TSMC 28nm HPC+
—
PIPE
1, 2, 4, 8 lanes
—
Core: 0.90 or 1.0V, I/O: 1.8V
LVDS I/O Buffer IP
Active
LVDS
I/O buffer
TSMC 16, 22, 28, 40nm, and Samsung 14nm
600 to 1000
LVDS
1
—
1.8 ± 0.15
Flat Panel Display Link Transmitter IP (TSMC 22nm ULP)
Active
FPD-Link
Transmitter
TSMC 22nm ULP
525
LVDS
5
75
Core: 0.9V, I/O: 1.8V
Flat Panel Display Link Transmitter IP (TSMC 28nm HPC)
Active
FPD-Link
Transmitter
TSMC 28nm HPC
1050
LVDS
5
75
Core: 1.0V, I/O: 1.8V
Flat Panel Display Link Receiver IP (TSMC 22nm ULP)
Active
FPD-Link
Receiver
TSMC 22nm ULP
595
LVDS
5
85
Core: 0.9V, I/O: 1.8V
Flat Panel Display Link Receiver IP (TSMC 28nm HPC+)
Active
FPD-Link
Receiver
TSMC 28nm HPC+
500
LVDS
5
71.5
Core: 1.0V, I/O: 1.8V
Ethernet Time-Sensitive Networking Layer 2/3 Switch IP
Active
Ethernet TSN
TSN Switch
Soft macro
10 to 2500
AMBA® APB, AXI
—
—
—
Ethernet Time-Sensitive Networking End Station IP
Active
Ethernet TSN
End Station
Soft macro
10, 100, 1000
AMBA® APB, AXI
—
—
—
Ethernet Audio Video Bridging End Station IP
Active
Ethernet AVB
End Station
Soft macro
100, 1000
AMBA® APB, AXI
—
—
—
PCI Express 5.0 Link Controller IP
Active
PCIe 5
Controller
Soft macro
32GT/s (PCIe 5)
AMBA® AXI, PIPE 5.2
1 lane
—
—
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Protocol
Enabled
Protocol
Function
Enabled
Function
Process
Enabled
Process
Data Rate (Mbps)
Enabled
Data Rate (Mbps)
Interface
Enabled
Interface
Number of Channels
Enabled
Number of Channels
Input Freq (MHz)
Enabled
Input Freq (MHz)
Supply Voltage Range (V)
Enabled
Supply Voltage Range (V)
to of
Page of
Compare Selected
Compare up to 5 products