Skip to main content
Renesas Electronics Corporation

Features

  • Tx/Rx
    • Input/Output pins of the CAN module
  • Protocol controller
    • Handles CAN protocol processing such as bus arbitration, bit timing at transmission and reception, stuffing, error handling, etc.
  • Acceptance Filter List RAM
    • Performs filtering of received messages. The entries in the Acceptance Filter List RAM are used for the filtering process.
  • Two timers
    • Reception timestamp function
    • Transmission separation time for First In, First Out (FIFO) buffers
  • Message Buffer RAM interface
    • This RAM interface is used to store messages after reception or for transmission using a normal message buffer or a FIFO buffer.
    • Each message entry has an individual ID, data length code, data field, message pointer for an upper-layer application, and a timestamp.
    • This RAM interface is also used to store the message acceptance filtering entries. Each acceptance filter entry has an individual ID, data length code, data field, message pointer for upper-layer application usage, and message direction pointer.

Description

Renesas' Single-Channel CAN FD Controller IP is used to embed a single CAN channel. This CAN module can be configured to CAN FD or classic CAN and transmit and receive both message formats: the standard identifier (ID), which is 11 bits, and the 29-bit extended ID. This IP is compliant with ISO 11898-1 (2015) specifications.

Parameters

AttributesValue
ProtocolCAN FD
FunctionController
ProcessSoft macro
InterfaceAMBA® APB
Number of Channels1
Part NumberStatusProtocolFunctionProcessInterfaceNumber of Channels
URL78HRCN008ActiveCAN FDControllerSoft macroAMBA® APB1
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?