Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Interface IPs

Renesas Interface IP includes PCIe/USB/SATA PHY, USB LINK, PCI Express LINK, SATA LINK, MIPI, FPD-Link, CAN, Ethernet AVB, and Ethernet TSN, which have proven track records in our microcontrollers and microcomputers.

FunctionIP NameProcess (or Soft Macro)StatusDocumentInquiry
USB LINKUSB 3.1 (Gen1) xHCI Host ControllerSoft macroPreliminary
(Inquiry required)
pdf_icon_for_table.pngContact
USB 3.1 (Gen1) Peripheral ControllerSoft macroPreliminary
(Inquiry required)
pdf_icon_for_table.png
USB 2.0 EHCI Host ControllerSoft macroAvailablepdf_icon_for_table.png
USB 2.0 Peripheral ControllerSoft macroAvailablepdf_icon_for_table.png
USB 2.0 On-The-Go (OTG) ControllerSoft macroAvailablepdf_icon_for_table.png
PCI Express LINK
Configuration Tool
Configurable PCI Express 4.0 Link ControllerSoft macroPreliminary
(Inquiry required)
pdf_icon_for_table.pngContact
PCI Express 5.0 Link ControllerSoft macroAvailablepdf_icon_for_table.png
CANCAN ControllerSoft macroPreliminary
(Inquiry required)
pdf_icon_for_table.pngContact
CAN FDCAN FD Controller Multi-channel TypeSoft macroPreliminary
(Inquiry required)
pdf_icon_for_table.pngContact
CAN FD Controller Single-channel TypeSoft macroAvailablepdf_icon_for_table.png
Ethernet AVBEthernet AVB End StationSoft macroPreliminary
(Inquiry required)
pdf_icon_for_table.pngContact
Ethernet TSNEthernet TSN End StationSoft macroPreliminary
(Inquiry required)
pdf_icon_for_table.png
Application example
Contact
Ethernet TSN Layer 2/3 SwitchSoft macroPreliminary
(Inquiry required)
pdf_icon_for_table.png
Application example
FPD-LinkFPD-Link RXTSMC 28nmAvailablepdf_icon_for_table.pngContact
FPD-Link RXTSMC 22nmAvailablepdf_icon_for_table.png
FPD-Link TXTSMC 28nmAvailablepdf_icon_for_table.png
FPD-Link TXTSMC 22nmAvailablepdf_icon_for_table.png
LVDSLVDS IO BufferTSMC 7, 12, 16, 22, 28, 40nm & Samsung 14nmAvailablepdf_icon_for_table.pngContact
PCIe/USB/SATA PHYSerDes PHY up to 5Gbps
PCIe 2.1, USB 3.0 SS
TSMC 28nmAvailablepdf_icon_for_table.pngContact
USB 2.0 PHY: Multi-Port Transceiver
with UTMI+ Level 3 interface
TSMC 28nmAvailablepdf_icon_for_table.png
USB 2.0 PHY: Multi-Port Transceiver
with UTMI+ Level 3 interface
Samsung 28nmAvailablepdf_icon_for_table.png
USB 2.0 PHY: Single-Port Transceiver
with UTMI+ Level 3 interface
 
TSMC 40nmAvailablepdf_icon_for_table.png
USB 2.0 PHY: Single-Port Transceiver
with UTMI+ Level 3 interface
TSMC 22nmAvailablepdf_icon_for_table.png
USB 2.0 Full-Speed (FS) TransceiverTSMC 22nmAvailablepdf_icon_for_table.png
MIPI D-PHYMIPI D-PHY: Transmitter for DSI with FPD-Link TXSoft macro & TSMC 22nmAvailablepdf_icon_for_table.pngContact
MIPI D-PHY: Receiver for CSI-2Soft macro & TSMC 22nmAvailablepdf_icon_for_table.png
MIPI D-PHY: Transceiver for CSI-2/DSISoft macro & TSMC 40nmAvailablepdf_icon_for_table.png
MIPI D-PHY: Transceiver for CSI-2/DSISoft macro & Samsung 28nmAvailablepdf_icon_for_table.png
MIPI D-PHY: Transceiver for CSI-2/DSISoft macro & TSMC 22nmAvailablepdf_icon_for_table.png
MIPI D-PHY (Controller)MIPI CSI-2 Receiver IP CoreSoft macroPreliminary
(Inquiry required)
pdf_icon_for_table.pngContact
MIPI DSI-2 Transmitter IP CoreSoft macroPreliminary
(Inquiry required)
pdf_icon_for_table.png

High-Performance Interface Solutions

USB 2.0

USB 2.0 High/Full Speed PHY

By combining the USB 2.0 PHY with UTMI logic, we offer an interface solution that adheres to the standard interface specification (UTMI+ Level 3). Additionally, the USB 2.0 FS Transceiver is designed with a configuration where the I/O buffer for USB Full/Low Speed is separated from the USB 2.0 PHY, enabling a compact USB 2.0 FS solution with a smaller area footprint.

USB HS(2.0)/USB FS(1.1) PHY Interface IP Diagram.
USB HS(2.0)/USB FS(1.1) PHY Interface IP Diagram

USB 3.0

USB SS (3.x) PHY

By integrating SerDes IP for USB SuperSpeed with PIPE logic, along with USB 2.0 PHY and UTMI logic, we deliver an interface solution that complies with the standard interface specifications (PIPE Interface and UTMI+ Level 3).

USB Super Speed (3.x) PHY Interface IP Diagram.
USB Super Speed (3.x) PHY Interface IP Diagram

PCIe

PCIe

By combining SerDes IP with PIPE logic, we provide an interface solution that adheres to the PCIe standard specification. 

PCIe interface IP diagram
PCIe Interface IP Diagram.

MIPI D-PHY

MIPI D-PHY

MIPI D-PHY is a physical layer interface standard designed for high-speed serial communication, mainly used in camera (CSI-2) and display (DSI) applications. It enables low-power, high-bandwidth data transfer between components such as CPUs, graphic engines, and system memory. The interface solution that complies with MIPI CSI-2 (Camera Serial Interface 2) and DSI (Display Serial Interface), can be provided by MIPI D-PHY IP with MIPI Controller IP.

MIPI D-PHY interface IP diagram.
MIPI D-PHY Interface IP Diagram.