Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • A and C speeds
  • High-speed, low-power CMOS
  • Typical tSK(o) (Output Skew) < 250ps
  • Low input and output leakage ? 1 uA (max.)
  • ESD > 2000V per MIL-STD-883, Method 3015
  • > 200V using machine model (C = 200pF, R = 0)
  • Balanced Output Drivers (±24mA)
  • Reduced system switching noise
  • Typical VOLP (Output Ground Bounce) < 0.6V at VCC = 5V, TA = 25C
  • Available in 56 pin SSOP and TSSOP packages

Description

The 74FCT162501T 18-bit high-speed, low-power registered transceivers combine D-type latches and D-type flip-flops to allow data flow in transparent, latched and clocked modes. The 74FCT162501T offers low ground bounce, minimal undershoot, and controlled output fall times–reducing the need for external series terminating resistors. It is a plug-in replacement for the 74FCT16501T for on-board bus interface applications. The 74FCT162501T operates at -40C to +85C

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
74FCT162501ATPAGObsoleteN/AOut of StockTSSOP56#CYesTube
74FCT162501ATPAG8ObsoleteN/AOut of StockTSSOP56#CYesReel
74FCT162501ATPVGObsoleteN/AIn StockSSOP56#CYesTube
74FCT162501ATPVG8ObsoleteN/AOut of StockSSOP56#CYesReel
74FCT162501CTPAGObsoleteN/AOut of StockTSSOP56#CYesTube
74FCT162501CTPAG8ObsoleteN/AOut of StockTSSOP56#CYesReel
74FCT162501CTPVGObsoleteN/AIn StockSSOP56#CYesTube
74FCT162501CTPVG8ObsoleteN/AOut of StockSSOP56#CYesReel