Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • A and C speeds
  • High-speed, low-power CMOS
  • Typical tSK(o) (output skew) < 250ps
  • Low input and output leakage ≤1µA (max.)
  • ESD > 2000V per MIL-STD-883, Method 3015
  • > 200V using machine model (C = 200pF, R = 0)
  • Balanced output drivers: ±24mA
  • Reduced system switching noise
  • Typical VOLP (Output Ground Bounce) < 0.6V at VCC = 5V, TA = 25 °C
  • Available in 48-pin SSOP and TSSOP packages

Description

The 74FCT162245T 16-bit high-speed, low-power transceiver is ideal for synchronous communication between two buses and can operate as either two independent 8-bit transceivers or one 16-bit transceiver. The 74FCT162245T offers low ground bounce, minimal undershoot, and controlled output fall times–reducing the need for external series terminating resistors. It is a plug-in replacement for the 74FCT16245T for onboard interface applications. The 74FCT162245T operates at -40 °C to +85 °C. For the Mil version, see 54FCT162245T.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
74FCT162245ATPAGObsoleteN/AIn StockTSSOP48#CYesTube
74FCT162245ATPAG8ObsoleteN/AOut of StockTSSOP48#CYesReel
74FCT162245ATPVGObsoleteN/AIn StockSSOP48#CYesTube
74FCT162245ATPVG8ObsoleteN/AOut of StockSSOP48#CYesReel
74FCT162245CTPAGObsoleteN/AIn StockTSSOP48#CYesTube
74FCT162245CTPAG8ObsoleteN/AIn StockTSSOP48#CYesReel
74FCT162245CTPVGObsoleteN/AIn StockSSOP48#CYesTube
74FCT162245CTPVG8ObsoleteN/AOut of StockSSOP48#CYesReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?