Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Fast access times 7.5ns up to 117MHz clock frequency
  • LBO input selects interleaved or linear burst mode
  • Self-timed write cycle with global write control (GW), byte write enable (BWE), and byte writes (BWx)
  • 3.3V core power supply
  • Power down controlled by ZZ input
  • 3.3V I/O supply (VDDQ)
  • Available in 100-pin TQFP, 119-pin BGA and 165 fpBGA packages

Description

The 71V67903 3.3V CMOS SRAM is organized as 512K x 18. The 71V67903 SRAM contains write, data, address and control registers. There are no registers in the data output path (flow-through architecture). The burst mode feature offers the highest level of performance to the system designer, as it can provide four cycles of data for a single address presented to the SRAM.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)
71V67903S75BGObsoleteN/AOut of StockPBGA119#CNoTray3
71V67903S75BG8ObsoleteN/AOut of StockPBGA119#CNoReel3
71V67903S75BQObsoleteN/AOut of StockCABGA165#CNoTray3
71V67903S75BQ8ObsoleteN/AOut of StockCABGA165#CNoReel3
71V67903S75BQGObsoleteN/AOut of StockCABGA165#CYesTray3
71V67903S75BQGIObsoleteN/AOut of StockCABGA165#IYesTray3
71V67903S75BQIObsoleteN/AOut of StockCABGA165#INoTray3
71V67903S75BQI8ObsoleteN/AOut of StockCABGA165#INoReel3
71V67903S75PFGObsoleteN/AOut of StockTQFP100#CYesTray3
71V67903S75PFG8ObsoleteN/AOut of StockTQFP100#CYesReel3
71V67903S75PFGIObsoleteN/AOut of StockTQFP100#IYesTray3
71V67903S75PFGI8ObsoleteN/AOut of StockTQFP100#IYesReel3
71V67903S80BGObsoleteN/AOut of StockPBGA119#CNoTray3
71V67903S80BG8ObsoleteN/AOut of StockPBGA119#CNoReel3
71V67903S80BQObsoleteN/AOut of StockCABGA165#CNoTray3
71V67903S80BQ8ObsoleteN/AOut of StockCABGA165#CNoReel3
71V67903S80BQIObsoleteN/AOut of StockCABGA165#INoTray3
71V67903S80BQI8ObsoleteN/AOut of StockCABGA165#INoReel3
71V67903S80PFGObsoleteN/AOut of StockTQFP100#CYesTray3
71V67903S80PFG8ObsoleteN/AOut of StockTQFP100#CYesReel3
71V67903S80PFGIObsoleteN/AIn StockTQFP100#IYesTray3
71V67903S80PFGI8ObsoleteN/AOut of StockTQFP100#IYesReel3
71V67903S85BGObsoleteN/AOut of StockPBGA119#CNoTray3
71V67903S85BG8ObsoleteN/AOut of StockPBGA119#CNoReel3
71V67903S85BQObsoleteN/AIn StockCABGA165#CNoTray3
71V67903S85BQ8ObsoleteN/AOut of StockCABGA165#CNoReel3
71V67903S85BQIObsoleteN/AIn StockCABGA165#INoTray3
71V67903S85BQI8ObsoleteN/AOut of StockCABGA165#INoReel3
71V67903S85PFGObsoleteN/AOut of StockTQFP100#CYesTray3
71V67903S85PFG8ObsoleteN/AOut of StockTQFP100#CYesReel3
71V67903S85PFGIObsoleteN/AIn StockTQFP100#IYesTray3
71V67903S85PFGI8ObsoleteN/AOut of StockTQFP100#IYesReel3
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?