Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • < 100mW core power (at 3.3V)
  • < 0.5ps RMS phase jitter (typical)
  • PCIe Gen 1/2/3/4/5 spread spectrum off
  • PCIe Gen 1/2/3/4 spread spectrum on
  • 1/10GbE, USB 3.0
  • 3 universal output pairs: LVPECL, LVDS, HCSL, or 6 LVCMOS outputs
  • 3 independent frequencies with 0.001MHz to 350MHz output range
  • 4 additional copies of LP-HCSL outputs (1 independent frequency)
  • Reference output
  • 1.8V/2.5V/3.3V core and output voltages
  • 2 programmable I²C addresses allowing multiple devices to be used in the same system
  • Up to 4 different configuration sets in OTP non-volatile memory
  • Supported by the Renesas IC Toolbox (RICBox) software tool
  • Quick sampling and customization process supported by online form submission
  • 5m x 5mm 40-VFQFPN package
  • -40°C to +85°C operating temperature range

Description

The 5P49V6967 is a member of the VersaClock® 6E programmable clock generator family. The 5P49V6967 is intended for high-performance consumer, networking, industrial, computing, and data-communications applications. The reference clock can come from one of the two redundant clock inputs. A glitchless manual switchover function allows one of the redundant clocks to be selected during normal operation.

Configurations may be stored in on-chip One-Time Programmable (OTP) memory or changed using the I²C interface.

This device is factory-configurable.
Try the Custom Part Configuration Utility.

Parameters

AttributesValue
Diff. Outputs7
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, PCIe Gen5
Outputs (#)9
Output TypeLVCMOS, LVPECL, HCSL, LVDS, LP-HCSL
Output Freq Range (MHz)1 - 350
Input Freq (MHz)1 - 350
Inputs (#)2
Input TypeCrystal, LVCMOS, LVPECL, LVDS, HCSL
Output Banks (#)4
Core Voltage (V)1.8V, 2.5V, 3.3V
Output Voltage (V)1.8V, 2.5V, 3.3V
Product CategoryVersaClock 6E, Low Jitter Clocks (<700 fs RMS), General Purpose Clocks, PCI Express Clocks, Programmable Clocks
Selection Criteria<700 fs RM

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN5.0 x 5.0 x 0.9400.4

Product Comparison

Image
3D illustration featuring top and bottom views of VFQFPN IC chip package with 24 lead count.
3D illustration featuring top and bottom views of LGA IC chip package with 24 lead count.
Image
5P49V69675P49V69655P49V69755P49V6968
Inputs (#)2212
Outputs (#)95511
Output TypeHCSL, LP-HCSL, LVCMOS, LVDS, LVPECLHCSL, LVCMOS, LVDS, LVPECLHCSL, LVCMOS, LVDS, LVPECLHCSL, LP-HCSL, LVCMOS, LVDS, LVPECL
Phase Jitter Typ RMS (ps)0.5000.5000.5000.500
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Applied Filters: