Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to SalesClocks@sitime.com. Full transition to SiTime is expected by late 2026.

Features

  • < 100mW core power (at 3.3V)
  • < 0.5ps RMS phase jitter (typical)
  • PCIe Gen 1/2/3/4/5 spread spectrum off
  • PCIe Gen 1/2/3/4 spread spectrum on
  • 1/10GbE, USB 3.0
  • 4 universal output pairs: LVPECL, LVDS, HCSL, or 8 LVCMOS outputs
  • 4 independent frequencies with 0.001MHz–350MHz output range
  • Reference output
  • 1.8V/2.5V/3.3V core and output voltages
  • 2 programmable I²C addresses allowing multiple devices to be used in the same system.
  • Up to 4 different configuration sets in OTP non-volatile memory
  • Supported by the Renesas IC Toolbox (RICBox) software tool
  • Quick sampling and customization process supported by online form submission
  • Internal crystal in package saves board space
  • 4mm x 4mm 24-VFQFPN package
  • -40°C to +85°C operating temperature range

Description

The 5P49V6975 is a member of Renesas' VersaClock® 6E programmable clock generator family. The 5P49V6975 is intended for high-performance consumer, networking, industrial, computing, and data-communications applications. The reference clock can come from one of the two redundant clock inputs. A glitchless manual switchover function allows one of the redundant clocks to be selected during normal operation.

Configurations may be stored in on-chip One-Time Programmable (OTP) memory or changed using I²C& interface.

This device is factory-configurable.
Try the Custom Part Configuration Utility.

Parameters

AttributesValue
Diff. Outputs4
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, PCIe Gen5
Outputs (#)5
Output TypeLVCMOS, LVPECL, HCSL, LVDS
Output Freq Range (MHz)1 - 350
Input Freq (MHz)1 - 350
Inputs (#)1
Input TypeCrystal, LVCMOS, LVPECL, LVDS, HCSL
Output Banks (#)4
Core Voltage (V)1.8V, 2.5V, 3.3V
Output Voltage (V)1.8V, 2.5V, 3.3V
Product CategoryVersaClock 6E, Low Jitter Clocks (<700 fs RMS), General Purpose Clocks, PCI Express Clocks, Programmable Clocks
Selection Criteria<700 fs RM

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LGA4.0 x 4.0 x 1.4240.5

Product Comparison

3D illustration featuring top and bottom views of LGA IC chip package with 24 lead count.
3D illustration featuring top and bottom views of VFQFPN IC chip package with 24 lead count.
Image
Image
5P49V69755P49V69655P49V69675P49V6968
Inputs (#)1222
Outputs (#)55911
Output TypeHCSL, LVCMOS, LVDS, LVPECLHCSL, LVCMOS, LVDS, LVPECLHCSL, LP-HCSL, LVCMOS, LVDS, LVPECLHCSL, LP-HCSL, LVCMOS, LVDS, LVPECL
Phase Jitter Typ RMS (ps)0.5000.5000.5000.500

Applications

  • Ethernet switch/router
  • PCI Express 1.0/2.0/3.0/4.0 spread spectrum on
  • PCI Express 1.0/2.0/3.0/4.0/5.0 spread spectrum off
  • Broadcast video/audio timing
  • Multi-function printer
  • Processor and FPGA clocking
  • Any-frequency clock conversion
  • MSAN/DSLAM/PON
  • Fiber Channel, SAN
  • Telecom line cards
  • Laser distance sensing
This device is factory-configurable.
Try the Custom Part Configuration Utility.
Part NumberStatusSamplesLongevityStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
5P49V6975A000LTGIActiveAvailable2040 AprIn StockLGA1ku | $3.0224#Tray30490#Yese4 Au-40 to 85°CTAIWANSINGAPORE
5P49V6975A000LTGI8ActiveN/A2040 AprOut of StockLGA1ku | $3.0224#Reel32500#0Yese4 Au-40 to 85°CTAIWANSINGAPORE

Renesas Boards & Kits

Support Communities

  1. 5P49V6975 VersaClock E6: switching from Hardware Mode to Software Mode (I²C) after POR

    Hello, We are interested in using a 5P49V6975 clock generator. We already know that this device can be configured with OTP, so if OUT0_SEL_I2CB is high at POR, the OTP configuration will be loaded. So is it possible to switch from Hardware Mode to Software Mode (I²C) after ...

    Aug 30, 2021
  2. Can't program 5P49V6975 with Timing Commander Application

    I have installed Timing commander (  version 1.18) on a windows 10 PC. Cannot connect to 5P49V6975 device using the Total Phase  Aardvark pod to program the device.  I have been able to read registers out of the device with Total Phase's application Control Center, so I believe the ...

    Dec 6, 2024
  3. 5P49V6975A000LTGI8

    Hi, we are using blank Clock generator IC P/N: 5P49V6975A000LTGI8 in our design. For programming IC during board bring up, is there any way to create Hex / Binary file without using hardware with IDT Timming Commander GUI thanks in advance. Regards Haritha

    Nov 18, 2024
View All Results from Support Communities (10)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Resources