Features
- Buck-boost NVDC or hybrid power (turbo boost) charger for 2-, 3-, or 4-cell Li-ion batteries using all NFET transistors
- Input voltage range: 3.9V to 23.4V (no dead zone)
- System/battery output voltage: 3.9V to 18.304V
- Bypass mode supported to connect system to adapter
- Autonomous charging option (automatic end of charging)
- Adapter current and battery current monitor (AMON/BMON)
- PROCHOT# open-drain output, IMVP compliant
- System power monitor PSYS output, IMVP8/9 compliant
- Internal 8-bit ADC for monitoring key parameters
- USB-C PD Fast Role Swap support and PPS support
- Independent compensation pins for forward and reverse operation (OTG) modes
- Supports supplemental power (Intel VMIN active protection)
- Battery Ship mode: IC ultra-low power state
- Supports JEITA compliance using an NTC
- 4mm x 4mm 32 Ld TQFN package
- UL2367, IEC 62368-1: File No. E520109
Description
The ISL9241 is a digitally configurable buck-boost battery charger that can support both Narrow Voltage Direct Charging (NVDC) and Hybrid Power Buck-Boost (HPBB/Bypass) charging and switch between the modes using firmware control. Bypass mode is also supported using the firmware of the controller, which allows the adapter to provide power directly to the system. The ISL9241 provides charging functionality, system bus regulation, and protection features using only NFETs for tablet, Ultrabook, and notebook platforms. The advanced Renesas R3™ technology provides a high, light-load efficient Charging mode. The ISL9241 takes input power from a wide range of DC power sources (such as conventional AC/DC charger adapters, USB Type-C Power ports, and travel adapters) and safely charges battery packs with up to 4-series cell Li-ion batteries. The system power can be provided from the adapter, battery, or a combination of both. The reconfigurable internal registers of the charger allow the use of a smaller inductor for the HPBB mode to achieve higher efficiencies across multiple power levels. The ISL9241 can operate with only a battery, only an adapter, or both connected. For Intel IMVP compliant systems, the ISL9241 includes System Power monitor (PSYS) functionality, which provides an analog signal representing total platform power. The PSYS output connects to a wide range of IMVP core regulators to provide an IMVP compliant power domain function. The ISL9241 supports reverse buck, boost, or buck-boost operation to the adapter port (OTG mode) from 2- to 4-cell batteries. This allows configurations to support USB-C Power Delivery (PD) output for Programmable Power Supply (PPS) ports. The ISL9241 serial communication uses SMBus/I2C, which allows programming of many key parameters to deliver a customized solution.
Parameters
| Attributes | Value |
|---|---|
| Topology [Rail 1] | Hybrid Power Buck-Boost |
| Input Voltage (Min) (V) | 3.9 |
| Input Voltage (Max) (V) | 23.4 |
| Input Current Limit Accuracy (% (±)) | 2.25 |
| Battery Charge Voltage | 3.9 to 18.304 |
| Charging Voltage Accuracy (Max) (±%) | 0.5 |
| Battery Charge Voltage Adjustment | 8mV steps |
| Charge Current Limit Accuracy | ±3 |
| Trickle Charge Current Range | 64mA, 96mA, 128mA, 160mA, 192mA, 224mA, or 256mA |
| Switching Frequency Range (Typical) (kHz) | 600 - 1420 |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| TQFN | 4.0 x 4.0 x 0.70 | 32 | 0.4 |
Application Block Diagrams
| Highly Secure Drug Delivery System with NFC Authentication and Rich Connectivity Secure drug delivery system with precision dosing and safety features for proper medication and delivery. |
Additional Applications
- 2- to 4-cell tablets
- Notebooks
- Power banks
- Any USB-C interface portable device requiring batteries
Complete Your Design
Explore complementary products to elevate your design
| Part Number | Status | Samples | Stock | RoHS | Package | Budgetary Price (USD) | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) | Country of Assembly | Country of Wafer Fabrication |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ISL9241HRTZ | Active | Available | In Stock | RoHS:EN | VFQFPN | 1ku | $3.89 | 32# | Tray | 3 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | -10 to +100°C | MALAYSIA, TAIWAN, THAILAND | TAIWAN |
| ISL9241HRTZ-T | Active | Available | In Stock | RoHS:EN | VFQFPN | 1ku | $3.89 | 32# | Reel | 3 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | -10 to +100°C | MALAYSIA, TAIWAN, THAILAND | TAIWAN |
| ISL9241HRTZ-T7A | Active | Available | In Stock | RoHS:EN | VFQFPN | 1ku | $8.66 | 32# | Reel | 3 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | -10 to +100°C | MALAYSIA, TAIWAN, THAILAND | TAIWAN |
| ISL9241HRTZ-TK | Active | Available | In Stock | RoHS:EN | VFQFPN | 1ku | $3.89 | 32# | Reel | 3 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | -10 to +100°C | MALAYSIA, TAIWAN, THAILAND | TAIWAN |
| ISL9241IRTZ | Active | Available | In Stock | RoHS:EN | VFQFPN | 1ku | $4.32 | 32# | Tray | 3 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | -40 to +100°C | MALAYSIA, TAIWAN | TAIWAN |
| ISL9241IRTZ-T | Active | Available | Out of Stock | RoHS:EN | VFQFPN | 1ku | $4.32 | 32# | Reel | 3 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | -40 to +100°C | MALAYSIA, TAIWAN | TAIWAN |
Complete Your Design
Explore complementary products to elevate your design
Filters
Applied Filters
- White PaperUSB Power Delivery enables up to 100W of bi-directional power transfer, streamlining data and power connections in modern devices. This paper outlines the evolution of the USB standard, explains the benefits of USB Type-C™, and highlights how integrated circuit solutions reduce design complexity and environmental impact.
- Product AdvisoryPDF 232 KB Mar 06, 2026
- Product Change NoticePDF 219 KB Oct 29, 2025
- Application NotePDF 455 KB R16AN0002EU0302 Rev.3.02 Aug 22, 2023AI-generated Summary: The ISL9241 supports multiple operation modes to manage system power efficiently. NVDC Turbo mode shares power between the adapter and battery when adapter power is insufficient. Bypass mode connects the adapter directly to the system and charges the battery if excess power is available. Reverse Turbo Boost mode supplements adapter power with the battery during peak demands. Battery Only mode powers the system solely from the battery, enabling low power consumption and supporting USB OTG with programmable output voltage.
- Product Change NoticePDF 169 KB Nov 17, 2022
- Product Change NoticePDF 202 KB Apr 21, 2022
- Datasheet - Short-FormISL9241 Short-Form DatasheetRECOMMENDEDPDF 159 KB R16DO0010EU0500 Rev.5.00 Aug 12, 2021
- Product Change NoticePDF 326 KB May 21, 2021
- Product Change NoticePDF 139 KB May 19, 2021
- White PaperPDF 709 KB isl9241-usb-c-buck-boost-charger-whitepaper-kr Dec 17, 2018
- White PaperUSB-C is becoming the preferred interface for charging mobile computing batteries, driving demand for flexible, high-efficiency charging topologies. This paper reviews the conventional USB-C NVDC buck-boost charger design—highlighting its strengths and limitations—and introduces a Renesas combo charger solution capable of operating in both NVDC and hybrid power buck-boost (HPBB) modes to optimize system performance.
- Application NotePDF 397 KB an1684 Jan 19, 2004AI-generated Summary: The document outlines important legal disclaimers and usage guidelines for semiconductor products. It emphasizes user responsibility for product design and safety, disclaims liability for damages, and clarifies no intellectual property licenses are granted. Products are categorized by quality grades with specific application recommendations. Users must comply with laws, avoid unauthorized modifications, and ensure safe use within specified conditions. Contact details for Renesas Electronics sales offices worldwide are provided.
- Application NotePDF 509 KB an1681 Jan 19, 2004AI-generated Summary: The document explains grounding techniques for PCB layouts using a dual op amp example on a single-layer copper board. It compares three grounding schemes: a center spine ground trace, an outer ground plane, and a split/star ground plane, highlighting the benefits of single-point grounding to minimize noise and antenna effects. It emphasizes following current paths, minimizing loop lengths, and ensuring close forward and return paths to reduce interference. The document also includes disclaimers on product use, quality grades, safety, and legal compliance.
- Datasheet - Short-FormISL9241 Short-Form DatasheetRECOMMENDEDPDF 159 KB R16DO0010EU0500 Rev.5.00 Aug 12, 2021
Recommended Documents (2)
- Datasheet - Short-FormISL9241 Short-Form DatasheetRECOMMENDEDPDF 159 KB R16DO0010EU0500 Rev.5.00 Aug 12, 2021
Datasheets (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- White PaperUSB Power Delivery enables up to 100W of bi-directional power transfer, streamlining data and power connections in modern devices. This paper outlines the evolution of the USB standard, explains the benefits of USB Type-C™, and highlights how integrated circuit solutions reduce design complexity and environmental impact.
- Application NotePDF 455 KB R16AN0002EU0302 Rev.3.02 Aug 22, 2023AI-generated Summary: The ISL9241 supports multiple operation modes to manage system power efficiently. NVDC Turbo mode shares power between the adapter and battery when adapter power is insufficient. Bypass mode connects the adapter directly to the system and charges the battery if excess power is available. Reverse Turbo Boost mode supplements adapter power with the battery during peak demands. Battery Only mode powers the system solely from the battery, enabling low power consumption and supporting USB OTG with programmable output voltage.
- White PaperPDF 709 KB isl9241-usb-c-buck-boost-charger-whitepaper-kr Dec 17, 2018
- White PaperUSB-C is becoming the preferred interface for charging mobile computing batteries, driving demand for flexible, high-efficiency charging topologies. This paper reviews the conventional USB-C NVDC buck-boost charger design—highlighting its strengths and limitations—and introduces a Renesas combo charger solution capable of operating in both NVDC and hybrid power buck-boost (HPBB) modes to optimize system performance.
- Application NotePDF 397 KB an1684 Jan 19, 2004AI-generated Summary: The document outlines important legal disclaimers and usage guidelines for semiconductor products. It emphasizes user responsibility for product design and safety, disclaims liability for damages, and clarifies no intellectual property licenses are granted. Products are categorized by quality grades with specific application recommendations. Users must comply with laws, avoid unauthorized modifications, and ensure safe use within specified conditions. Contact details for Renesas Electronics sales offices worldwide are provided.View More (6)
Application Notes & White Papers (6)
- Product AdvisoryPDF 232 KB Mar 06, 2026
- Product Change NoticePDF 219 KB Oct 29, 2025
- Product Change NoticePDF 169 KB Nov 17, 2022
- Product Change NoticePDF 202 KB Apr 21, 2022
- Product Change NoticePDF 326 KB May 21, 2021View More (6)
Product Notices (PCN, EOL, etc) (6)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Renesas Boards & Kits
USB-C Buck-Boost Charger Evaluation Board
The ISL9241EVAL1Z evaluation board is designed to demonstrate the performance of the ISL9241. From the PROG pin to GND, the resistor can be used to program the default value numbers of the battery in series, the switching frequency, and the adapter current limit charging function. The default... Read More
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
- Model-Based Development PlatformOffers electrochemical battery models designed to run on Renesas battery management solution platforms, enabling more accurate state estimation and improved overall battery performance.Provided By: BattGenie
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Software & Tools (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Model-Based Development PlatformOffers electrochemical battery models designed to run on Renesas battery management solution platforms, enabling more accurate state estimation and improved overall battery performance.Provided By: BattGenie