Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

YWD (Module 29)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
V29.4.7X8.6A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
YWD
Package Description
Descriptive text for this package.
Custom 29 Ld SPS emb laminate Plastic Package 4.7x8.6x4.31 mm Body - no cap
Package Status
Active
Package Type
Module
Package Code
The unique identifier of this package.
YWD
Category
PLASTIC
Lead Count
29
Pb (Lead) Free
Yes
Length
10mm
Width
9mm
Thickness
Seated height or Package height
(Please check the outline drawing)
4.31mm
Pitch
0.47mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10.00 x 9.00 x 4.31
3D illustration featuring top and bottom views of Module IC chip package with 29 lead count

Documentation

Support