Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

YWC (Module 72)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
V72.9X10E
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
YWC
Package Description
Descriptive text for this package.
Custom 72 I/O 9mm x 10mm x 7.55mm Power Tower Module - FLEX RRV29820
Package Status
Active
Package Type
Module
Package Code
The unique identifier of this package.
YWC
Category
PLASTIC
Lead Count
72
Pb (Lead) Free
Yes
Length
10mm
Width
9mm
Thickness
Seated height or Package height
(Please check the outline drawing)
7.55mm
Pitch
1.1mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10.00 x 9.00 x 7.55

Support