Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

YG1 (Module 10)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
Y10.3X3A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
YG1
Package Description
Descriptive text for this package.
Custom 10 I/O 3mm x 3mm x 1.15mm Embedded Laminate u-Module
Package Status
Active
Package Type
Module
Package Code
The unique identifier of this package.
YG1
Category
PLASTIC
Lead Count
10
Pb (Lead) Free
Yes
Length
3mm
Width
3mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.7mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.00 x 3.00 x 1.70

Support