Skip to main content
Renesas Electronics Corporation

LUE (QFN 48)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
L48.7X7Q
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LUE
Package Description
Descriptive text for this package.
48L (7x7) TQFN (224x224mils paddle size), CG Semi
Package Status
Active
Package Type
QFN
Package Code
The unique identifier of this package.
LUE
Category
PLASTIC
Lead Count
48
Pb (Lead) Free
Yes
Length
7mm
Width
7mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.75mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
7.00 x 7.00 x 0.75

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?