Skip to main content
Renesas Electronics Corporation

L7Q (PQFN 40)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
L40.6X6G
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
L7Q
Package Description
Descriptive text for this package.
40 Lead PQFN 6.00x6.00x1.0
Package Status
Active
Package Type
PQFN
Package Code
The unique identifier of this package.
L7Q
Category
PLASTIC
Lead Count
40
Pb (Lead) Free
Yes
Length
6mm
Width
6mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.04mm
Pitch
0.46mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
6.00 x 6.00 x 1.04

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?