| Title | Information |
|---|---|
| Pkg. Name Name used to describe Renesas packages. | L40.6X6G |
| Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger. | L7P |
| Package Description Descriptive text for this package. | 40 Lead PQFN 6.00x6.00x1.0 |
| Package Status | Active |
| Package Type | PQFN |
| Package Code The unique identifier of this package. | L7P |
| Category | PLASTIC |
| Lead Count | 40 |
| Pb (Lead) Free | Yes |
| Length | 6mm |
| Width | 6mm |
| Thickness Seated height or Package height (Please check the outline drawing) | 1.04mm |
| Pitch | 0.46mm |
| Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5 | 6.00 x 6.00 x 1.04 |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.