Skip to main content
Renesas Electronics Corporation

L7L (QFN 52)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
L52.6X6A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
L7L
Package Description
Descriptive text for this package.
52 LEAD QFN, 6X6 MM 0.4 MM PITCH
Package Status
Active
Package Type
QFN
Package Code
The unique identifier of this package.
L7L
Category
PLASTIC
Lead Count
52
Pb (Lead) Free
Yes
Length
5.99mm
Width
5.99mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.99 x 5.99 x 0.90

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?