| Title | Information |
|---|---|
| Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger. | MTA |
| Package Description Descriptive text for this package. | 8-SOIC 4.90 x 3.90 x 1.43 mm Body, 1.27 mm Pitch |
| Package Status | Active |
| Package Type | SOIC |
| Class | PLASTIC |
| Package Code The unique identifier of this package. | GS0008AC |
| Category | PLASTIC |
| Lead Count | 8 |
| Pb (Lead) Free | Yes |
| Length | 4.9mm |
| Width | 3.9mm |
| Thickness Seated height or Package height (Please check the outline drawing) | 1.43mm |
| Pitch | 1.27mm |
| Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5 | 4.90 x 3.90 x 1.43 |

Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.