Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

This modular electric vehicle supply equipment (EVSE) system simplifies development and accelerates deployment of smart electric vehicle (EV) chargers. Our controller board stacks over a power board and supports flexible 1-phase to 3-phase charging up to 22kW. We integrate Wi-Fi, Bluetooth® Low Energy (LE), NFC, and optional Ethernet to meet diverse connectivity needs. By using high-voltage AC/DC, we eliminate optocouplers and reduce system complexity. Our dual-bank flash MCU enables secure OTA updates with rollback, helping developers maintain reliability while scaling efficiently.

Features

  • Supports flexible configurations for 1-phase to 3-phase charging systems for power up to 22kW.
  • MCU supports dual-flash bank operation, allowing safe over-the-air (OTA) updates and fallback.
  • High-voltage AC/DC eliminates the need for optocouplers, simplifying the system architecture.

Applications

Type Title Date
PCB Design Files
Log in to Download ZIP 13.48 MB
This PCB design package supports a 22kW EVSE reference design and enables evaluation and customization of the power, HMI, and NFC subsystems. The bundle includes schematics, BOMs, and Gerber files for fabrication and assembly, covering power conversion, control, user interface, and connectivity functions.
Manual - Hardware PDF 1.83 MB
A 22kW three-phase EVSE system built on a modular architecture with dedicated power & HMI boards for efficient power management, safety, connectivity, and user interaction. Integrates RA2A2 & RA6M3 MCUs and supports OCPP-based remote monitoring, NFC authentication, and multiple communication interfaces. The manual covers hardware architecture, electrical specifications, communication protocols, installation, user interface, and fault handling, enabling reliable and secure EV charging deployment.
2 items