Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The Renesas capacitive sensor, CTSU2, can utilize an active shield without any external components. Active shielding is effective in improving water resistance as well as improving the noise immunity of self-capacitance buttons.

The Self-Capacitance Waterproof Button Solution reference design compares the water resistance of traditional GND shields to the active shield for the self-capacitance buttons.

Self-Capacitance Water-Resistant Button and Electrode Board

  • Based on the high-sensitivity, high-noise-tolerance Renesas capacitive touch key solution
  • Example of CTSU2 active shielding
  • Self-capacitance touch buttons achieve both water resistance and noise immunity
  • Complies with IEC 61000 4-3 Level 3 for radiated noise immunity
  • Applicable to a variety of products requiring water resistance, including white goods, bathroom appliances, and outdoor equipment
Desired FeatureTechnology Issue
When you'd like to adopt a capacitive touch button to a device that will be used in a wet environment, such as a kitchenIt is possible to mis-detect with water drops in the conventional self-capacitance touch method
When you'd like to improve noise immunityIt is possible to mis-detect with water drops if using a GND shield
When you'd like to configure with a simple electrode patternIt will be a complex electrode design if using a mutual-capacitance method, which has the water resistance

This design can resolve these issues: It enables improving the water resistance with an active shield, as the self-capacitance method is a simpler electrode design, as well as keeping noise immunity.

As a reference design, Renesas publishes application notes, sample code, and hardware design files, allowing you to start development immediately.

* The active-shield function is supported on the MCU included CTSU2 IP.

Features

  • 8 Self-Capacitance Touch Buttons (4 GND Shields, 4 Active Shields)
  • 4 GND Shield Buttons: 4
  • 4 Active Shield Buttons: 4
  • 8 LED Indicators: 8

Applications

Type Title Date
PCB Design Files
Log in to Download ZIP 1.38 MB
Manual - Hardware PDF 2.28 MB 日本語
Application Note PDF 14.40 MB 日本語 , 简体中文
This application note provides the design principles and layout examples of touch electrodes for microcontrollers embedded with a Capacitive Touch Sensing Unit (CTSU). It outlines recommended design practices and considerations for both self‑capacitance and mutual‑capacitance methods, covering electrode geometry, routing, and shielding structures. In addition, it describes the application examples for each sensing method.
Application Note PDF 4.99 MB 日本語
Application Note PDF 3.34 MB 日本語
AI-generated Summary: Capacitive touch sensing integrates with Renesas RA microcontrollers using QE and FSP tools. The process includes creating a project with RA Smart Configurator, adding required modules, building a capacitive touch interface, tuning with QE for Capacitive Touch, and monitoring touch performance. Supported devices include RA6M2 and RA2L1 with CTSU/CTSU2 units. Development requires e2 studio IDE, GCC ARM compiler, QE for Capacitive Touch plug-in, and FSP middleware. The example demonstrates starting measurements with RM_TOUCH_ScanStart() and detecting touch via RM_TOUCH_DataGet().
Application Note
Log in to Download PDF 1.12 MB 日本語
AI-generated Summary: The self-capacitance waterproof touch button demo software implements an active shield function to enhance noise immunity and water resistance in capacitive touch buttons. It addresses false detections caused by water droplets on electrodes by driving the shield pattern at the same potential as the electrode, canceling parasitic capacitance. The demo uses RX140 devices and compares conventional GND shield buttons with CTSU2 active shield buttons. It includes software control for LED indicators and detailed operational insights, including waveform behavior when water contacts the buttons.
Application Note PDF 1.33 MB 日本語
AI-generated Summary: The software implements self-capacitance waterproof touch buttons using the RL78/G23 MCU with CTSU2's active shield function to enhance noise immunity and water resistance. It addresses false detections caused by water droplets on GND shield buttons by driving the shield at the same potential as the electrode, canceling parasitic capacitance. The demo board includes both GND shield and active shield buttons for comparative evaluation, with LED indicators for touch detection. The document details hardware setup, software structure, and operational behavior, focusing on reducing false touch detection in wet environments.
7 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 5.84 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: GNU ARM Embedded Function: HMI IDE: e2 studio
The CTSU2, the enhanced version of the Renesas Capacitive Touch Sensing Unit (CTSU), supports an active shield as one of its anti-noise countermeasures. This document describes the self-capacitance waterproof touch button demo software, which implements the active shield function.
Sample Code
[Software=RX Driver Package|v1.36],[Toolchains=CC-RX|v3.04.00]
Log in to Download ZIP 11.59 MB 日本語
Application: Consumer Electronics
Compiler: CC-RX Function: Evaluation Kit IDE: e2 studio
Sample Code
Log in to Download ZIP 6.52 MB
Application: Consumer Electronics, Industrial
Compiler: GNU ARM Embedded Function: HMI IDE: e2 studio
3 items

Related Boards & Kits

Boards & Kits
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.