Skip to main content
Renesas Electronics Corporation
Order Now

Overview

Description

This is a USB-certified single-port power bank reference design that can connect 2 to 4 cells (default is 3 cells) in series and includes a battery monitoring function on the board. When combined with a lithium-ion battery, this reference design can be used to implement a power bank.

The USB Type-C® port supports Dual Role Power (DRP), enabling both sink mode to charge the battery and source mode to support a programmable power supply. The standard firmware is designed to support 2-cell and 4-cell configurations, in addition to the default 3-cell configuration, through board setting adjustments.

USB certification includes TID 1090007 for RTK-251-1PowerBank3 with 100W (sink)/45W (source) and TID 1090008 for RTK-251-1PowerBank3 with 100W (sink)/15W programmable power supply (source).

For firmware customization, the Firmware Generation Support Tool (PDC Image Generator, PDC-IMGGEN) is provided. This is a GUI tool that allows modification of USB Power Delivery (PD) protocol parameters.

Features

  • USB Power Delivery and USB-Type-C
    • One USB-Type-C port
    • Power Role: Dual Role (Supports Try.SRC mode)
    • Power source voltage (without PPS): 5V, 9V, 12V, 15V, 20V, and up to two additional voltages
    • Power source voltage (with PPS): 5V and 5VProg
    • Power Sink: 5V to 20V (supports variable input)
    • Supports USB-Type-C® Authentication Responder feature (RTK0EUG011D06010BJ only)
    • Supports USB Power Delivery Firmware Update feature (PDFU) (RTK0EUG011D06010BJ only)
  • Battery Charger
    • Battery type: Li-ion battery
    • Number of cells: 2, 3, or 4 series cells (Normal function: Default setting = 3 series cells)
    • Trickle charging
  • 5 LED indicators
    • USB-Type-C port status indicator (1 LED)
    • Battery remaining capacity indicator (4 LEDs)
  • Protections
    • Over Temperature Protection (USB-Type-C Receptacle)
    • Overvoltage Protection (VBUS voltage)
    • Overcurrent Protection (VBUS current)

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Product Options

Part NumberStatusStockBudgetary Price (USD)Description
RTK0EUG011D06000BJActiveIn Stock1u | $136.47RTK-251-1PowerBank3
RTK0EUG011D06010BJActiveOut of Stock1u | $204.45RTK-251-1PowerBank3 with USB Type-C Authentication