Overview
Description
The ISLRTPFDEMO1Z is a comprehensive power management reference design tailored to meet the needs of the Microchip radiation tolerant (RT) PolarFire® SoC FPGA family. The PolarFire SoC system requires various supply rails, each with its own specific DC and AC regulation tolerances and sequencing, making the power management complex. The ISLRTPFDEMO1Z simplifies this by offering a fully qualified, radiation tolerant power management solution using Renesas' Intersil family of radiation tolerant products.
Pair the ISLRTPFDEMO1Z and the ISL71148VMREFEV2Z voltage monitor reference design with 14-bit resolution to accurately monitor all 11 core power rails of the Microchip PolarFire SoC.
Features
- Fully qualified radiation tolerant power solution
- All power management devices are qualified to Renesas Rad Tolerant Screening and QCI Flow (R34TB0004EU)
- Designed to power Microchip's RT PolarFire SoC FPGA family
- Includes regulators for all RT PolarFire rails and DDR4 memory
- Power supply sequencing for powering up and down to increase system reliability
- All DC/DC switching converters are clock synchronized
Applications
Design & Development
Product Options
| Part Number | Status | Stock | Sampleable |
|---|---|---|---|
| ISLRTPFDEMO1Z | Active | Out of Stock | Available |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.