Skip to main content
Renesas Electronics Corporation
Order Now

Overview

The ISL71148VMREFEV2Z is a high-resolution voltage monitor reference design optimized to support the Microchip radiation tolerant (RT) PolarFire® SoC FPGA family. Powering the RT PolarFire requires numerous power rails, each requiring specific DC and AC regulation tolerances. The ISL71148VMREFEV2Z voltage monitor reference design board leverages the ISL71148M 8-channel, 14-bit, 900ksps SAR ADC to monitor up to 16 voltages and ensure the regulation accuracy budget is maintained. The ISL71148VMREFEV2Z is a fully qualified, radiation tolerant voltage monitoring solution using Renesas' Intersil family of radiation tolerant products.

Pair the ISL71148VMREFEV2Z voltage monitor reference design with the complementary ISLRTPFDEMO1Z power management reference design that comes with devices able to withstand exposure to high levels of radiation, including pulse width modulation (PWM) controllers, GaN FET half-bridge drivers, point-of-load (POL) regulators, and power sequencers.

Features

  • Fully qualified radiation tolerant power solution
    • All power management devices are qualified to Renesas Rad Tolerant Screening and QCI Flow (R34TB0004EU)
  • Designed to monitor system health for Microchip's RT PolarFire SoC FPGA family
  • Available with dual-footprint to enable both rad tolerant and rad hard plastic or rad hard hermetic ADC solutions

Products in the Design

ISL71010B25
Ultra-Low Noise, 2.5V Precision Voltage Reference
ISL75054M
Radiation Tolerant 30V Low-Noise Low-Dropout Linear Regulator
RA6M3
32-bit Microcontrollers with 120MHz with USB High-Speed, Ethernet and TFT controller

Sample & Buy

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

Power Management Reference Design for Microchip RT PolarFire FPGA Family

Simplify power delivery for radiation‑tolerant PolarFire® SoCs using a fully qualified power management reference design.