Skip to main content
Renesas Electronics Corporation
Order Now

The ISLNGULTRADEMO1Z is a comprehensive power management reference design tailored to meet the needs of NanoXplore's NG-Ultra FPGA, with recommendations on how to modify the board for NanoXplore's Ultra-300 FPGA. The NG-Ultra and Ultra-300 FPGAs require various supply rails, each with its own specific DC and AC regulation tolerances and sequencing, making the power management complex. The ISLNGULTRADEMO1Z simplifies this by offering a fully qualified, radiation tolerant power management solution using Renesas' Intersil family of radiation tolerant products.

Pair the ISLNGULTRADEMO1Z and the ISL71148VMREFEV2Z voltage monitor reference design with 14-bit resolution to accurately monitor all power rails of the NG-Ultra FPGA.

Features

  • Fully qualified radiation tolerant power solution
  • All power management devices are qualified to Renesas Rad Tolerant Screening and QCI Flow (R34TB0004EU)
  • Designed to power NanoXplore's NG-Ultra, with modification recommendations for NanoXplore's Ultra-300
  • Includes regulators for all RT PolarFire rails and DDR4 memory
  • Power supply sequencing for powering up and down to increase system reliability

Applications

Industrial

Products in the Design

ISLNGULTRADEMO1Z Reference Design Board - Top

Power Mangement Reference Design for NanoXplore's NG-Ultra and Ultra-300 FPGAs

ISLNGULTRADEMO1Z Active
Description:Power Mangement Reference Design for NanoXplore's NG-Ultra and Ultra-300 FPGAs

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

Voltage Monitor Reference Design for Microchip RT PolarFire SoC FPGA Family

Monitor multiple power rails in radiation‑tolerant PolarFire® SoC designs using a high‑resolution voltage monitoring reference solution.

Product Comparison

ISLNGULTRADEMO1Z Reference Design Board - Top
ISL73847SEHDEMO5Z Radiation Hardened Compact 12V to 1V, 25A Capable Power Supply Demonstration Board
ISLNGULTRADEMO1ZISL73847SEHDEMO5Z
DescriptionPower Mangement Reference Design for NanoXplore's NG-Ultra and Ultra-300 FPGAsRadiation Hardened Compact 12V to 1V, 25A Capable Power Supply Demonstration Board