Skip to main content

Overview

Description

The EU189-HEATPUMPPOCZ reference design provides an e-AI-ready system controller with integrated HMI capabilities. It manages system-level functions by processing data from environmental and motor sensors and coordinating commands to external motor control boards responsible for driving fans and compressors. With a responsive touch GUI and versatile communication interfaces, it enables intuitive user interaction and easy integration into appliances and industrial systems. The system is prepared to run e-AI for predictive maintenance and optimized system performance by monitoring live feedback from the connected sensors.

Features

  • Capacitive touchscreen and web-based UI offer intuitive, flexible control and system configuration.
  • Built-in relays allow direct external load control, reducing system complexity and enhancing reliability.
  • Versatile connectivity with RS-485, Ethernet, Wi-Fi, Bluetooth®, and LTE ensures easy integration to both local and cloud-based systems.

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?
Renesas Academy

Renesas Academy

Comprehensive on-demand training for Renesas products at your fingertips.

Videos & Training