Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Overview

Description

The EU189-HEATPUMPPOCZ reference design provides an e-AI-ready system controller with integrated HMI capabilities. It manages system-level functions by processing data from environmental and motor sensors and coordinating commands to external motor control boards responsible for driving fans and compressors. With a responsive touch GUI and versatile communication interfaces, it enables intuitive user interaction and easy integration into appliances and industrial systems. The system is prepared to run e-AI for predictive maintenance and optimized system performance by monitoring live feedback from the connected sensors.

Features

  • Capacitive touchscreen and web-based UI offer intuitive, flexible control and system configuration.
  • Built-in relays allow direct external load control, reducing system complexity and enhancing reliability.
  • Versatile connectivity with RS-485, Ethernet, Wi-Fi, Bluetooth®, and LTE ensures easy integration to both local and cloud-based systems.

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Videos & Training

Support