Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Order Now

Overview

Description

The automatic air freshener reference design (AS064-AIRFRSHNRREFZ) features a flexible timer that allows you to control the fragrance release with options to spray every 10, 20, or 40 minutes. This provides customizable fragrance intensity. The unit can be easily wall-mounted using the provided mounting hole or placed on a shelf using its built-in stand. Battery-operated for convenience, this room freshener keeps your space smelling fresh 24/7 without any hassle.

Features

  • RL78/G15 compact microcontroller for general-purpose applications:
    • Rich peripheral functions
    • Low pin count
    • Operating frequency of 16MHz
  • Low operating current in STOP mode (<1µA)

Applications

Documentation

Design & Development

Related Boards & Kits

Product Options

Part NumberStatusStockSampleable
AS064-AIRFRESHENER-REF1ZActiveOut of StockN/A

Videos & Training

Support
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.