Skip to main content
Renesas Electronics Corporation
Order Now

Overview

The automatic air freshener reference design (AS064-AIRFRSHNRREFZ) features a flexible timer that allows you to control the fragrance release with options to spray every 10, 20, or 40 minutes. This provides customizable fragrance intensity. The unit can be easily wall-mounted using the provided mounting hole or placed on a shelf using its built-in stand. Battery-operated for convenience, this room freshener keeps your space smelling fresh 24/7 without any hassle.

Features

  • RL78/G15 compact microcontroller for general-purpose applications:
    • Rich peripheral functions
    • Low pin count
    • Operating frequency of 16MHz
  • Low operating current in STOP mode (<1µA)

Applications

Appliances

Products in the Design

Sample & Buy

AS064-AIRFRSHNRREFZ Reference Design Board

AS064-AIRFRESHENER-REF1Z

Active
HTS (US):8471.50.0150
ECCN (US):3A991.a.2

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

RL78/G15 Fast Prototyping Board

FPB-RL78G15 Active
Accelerate RL78/G15 MCU prototyping with a scalable development platform designed for rapid evaluation and application development. Supports efficient debugging, testing, and expansion throughout the design process.
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.