概要
説明
The ZSSC3xxx Replacement Board is included in Renesas's modular SSC Evaluation Kits for select resistive ZSSC3xxx sensor signal conditioner (SSC) ICs. (Note: this board is not applicable to some ZSSC3xxx kits.) It simulates a variable sensor signal for the Evaluation Kit via two on-board potentiometers. Its internal resistance is 2kOhm. It is an option that can be used for a dry-run or demonstration calibration while the user's sensor is in development. It can be ordered separately.
特長
- ZSSC3xxx Sensor Replacement Board
アプリケーション
設計・開発
製品選択
| Part Number | Status | Stock | Sampleable |
|---|---|---|---|
| ZSSC3XXXSENSREPBD | Active | Out of Stock | Available |
ビデオ&トレーニング
A brief introduction and overview of IDT's (acquire by Renesas) sensor signal conditioner evaluation kits. Evaluation kits generally consist of three parts: a communication interface board, a device board, and a sensor simulator board - all connected together. A sophisticated software GUI accompanies the kit, enabling an engineer to learn how to use the part rapidly, do quick prototyping, and practice calibrations.
Presented by David Grice, applications engineer at IDT. For more information about IDT's sensor signal conditioner products, visit the Sensor Signal Conditioner page.