Overview
Description
The ZSSC32xx evaluation board is a key component of select Renesas ZSSC32xx sensor signal conditioner (SSC) evaluation kits. It provides the minimum application circuitry required to evaluate compatible ZSSC32xx SSC ICs and includes a socket for mounting the device under test (DUT).
Designed for flexible development and testing, the evaluation board can be used together with the SSC communications board and optional sensor replacement board to support device configuration, calibration, and performance evaluation. The board is included with compatible evaluation kits and can also be ordered separately.
Features
- Provides the minimum application circuit for evaluating compatible ZSSC32xx SSCs
- Socketed design enables easy installation and replacement of devices under test (DUTs)
- Supports device configuration, calibration, and evaluation when used with compatible evaluation kit components
- Modular design supports flexible evaluation and development setups
Applications
Design & Development
Product Options
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable |
|---|---|---|---|---|
| ZSSC32XXEVBV1P0 | Active | Out of Stock | 1u | $44.81 | Available |
Videos & Training
A brief introduction and overview of IDT's (acquire by Renesas) sensor signal conditioner evaluation kits. Evaluation kits generally consist of three parts: a communication interface board, a device board, and a sensor simulator board - all connected together. A sophisticated software GUI accompanies the kit, enabling an engineer to learn how to use the part rapidly, do quick prototyping, and practice calibrations.
Presented by David Grice, applications engineer at IDT. For more information about IDT's sensor signal conditioner products, visit the Sensor Signal Conditioner page.