Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The ZSSC3154KIT Evaluation Kit provides the hardware needed for configuration, calibration and evaluation of the ZSSC3154 Sensor Signal Conditioner (SSC) IC. The user's PC can communicate with the ZSSC3154 IC socketed on the ZSSC3154 SSC Evaluation Board via the SSC Communication Board through a USB connection. The Evaluation Kit Software is available on-line for free download.

The Evaluation Board can connect to the user's sensor or to the SSC Sensor Replacement Board (SRB). The SRB provides a replacement for an actual sensor and can be used for the first step of calibration or a dry-run calibration. On the SRB, the simulated resistive sensor signal is controlled by a potentiometer. The kit also includes the small unpopulated Test Board QFN24-32 for facilitating user prototypes.

For further information and support for the SSC Communication Board, visit the SSC-CB product page.

Boards can also be ordered separately. To enable product comparisons, this modular kit is compatible with other select Renesas devices. Contact your local sales representative for more information.

Features

  • ZSSC3154 Evaluation Board
  • SSC Communication Board
  • SSC Sensor Replacement Board
  • SSC Test Board QFN24-32
  • 5 ZSSC3154 samples
  • USB Cable

Applications

Type Title Date
Manual - Development Tools PDF 2.56 MB
Application Note
Log in to Download PDF 278 KB
Application Note PDF 1.71 MB
Application Note PDF 292 KB
Application Note PDF 338 KB
Other
Log in to Download XLSX 111 KB
6 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software
Log in to Download ZIP 4.09 MB
1 item

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)Sampleable
ZSSC3154BOARDV1P2SActiveOut of Stock1u | $98Available
ZSSC3154KITV1P0ObsoleteOut of StockN/A

Support Communities

  1. 如何用labview平台对zssc3154芯片进行通讯控制?

    请教官方和各位大神,如何用labview平台开发,对ZSSC3154芯片通讯进行owi通讯对压力传感器进行标定等等功能。请问有官方的二次 ...

    Jul 21, 2025