Overview
The ZSSC3154 evaluation kit provides the hardware required for the configuration, calibration, and evaluation of the ZSSC3154 sensor signal conditioner (SSC) IC. A user's PC can communicate with the ZSSC3154 IC mounted on the ZSSC3154 SSC evaluation board through the SSC communication board via a USB connection. The evaluation board can be connected either to a user's sensor or to the SSC sensor replacement board (SRB). The SRB serves as a substitute for an actual sensor and can be used for initial calibration or dry-run calibration. On the SRB, the emulated resistive sensor signal is adjusted using a potentiometer. The kit also includes a small unpopulated test board to facilitate user prototyping and hardware development.
The boards can also be ordered separately. To facilitate product comparisons, this kit is compatible with selected Renesas devices. Contact your local sales representative for more information.
The evaluation kit software is available online as a free download.
Kit Contents
- ZSSC3154 evaluation board
- SSC communication board
- SSC sensor replacement board
- SSC test board
- ZSSC3154 samples, 32-pin QFN package (5 pcs.)
- USB cable
Features
- Supports configuration, calibration, and evaluation of the ZSSC3154 SSC
- USB connectivity between the PC and the evaluation hardware
- Sensor replacement board (SRB) with potentiometer-controlled resistive sensor signal emulation
- Supports dry-run calibration without a physical sensor
- Unpopulated test board for rapid prototyping and hardware development
- Modular design allows reuse of kit components across compatible SSC evaluation platforms
Add-on Hardware
SSC Communication Board
ZSSC3154 Mass Calibration System
ZSSC3154 Mass Air Flow (MAF) Sensor Board
Videos & Training
A brief introduction and overview of IDT's (acquire by Renesas) sensor signal conditioner evaluation kits. Evaluation kits generally consist of three parts: a communication interface board, a device board, and a sensor simulator board - all connected together. A sophisticated software GUI accompanies the kit, enabling an engineer to learn how to use the part rapidly, do quick prototyping, and practice calibrations.
Presented by David Grice, applications engineer at IDT. For more information about IDT's sensor signal conditioner products, visit the Sensor Signal Conditioner page.
Support
Support Communities
- 如何用labview平台对zssc3154芯片进行通讯控制?
请教官方和各位大神,如何用labview平台开发,对ZSSC3154芯片通讯进行owi通讯对压力传感器进行标定等等功能。请问有官方的二次 ...
Jul 21, 2025