Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The ZSC31150KIT Evaluation Kit provides the hardware needed for configuration, calibration and evaluation of the ZSC31150 Sensor Signal Conditioner (SSC) IC. The user's PC can communicate with the ZSC31150 IC socketed on the ZSC31150 SSC Evaluation Board via the SSC Communication Board through a USB connection. The Evaluation Kit Software is available on-line for free download.

The Evaluation Board can connect to the user's sensor or to the SSC Sensor Replacement Board (SRB). The SRB provides a replacement for an actual sensor and can be used for the first step of calibration or a dry-run calibration. On the SRB, the simulated resistive sensor signal is controlled by a potentiometer. The kit also includes the small unpopulated Test Board for facilitating user prototypes.

For further information and support for the SSC Communication Board, visit the SSC-CB product page.

Boards can also be ordered separately. To enable product comparisons, this modular kit is compatible with other select Renesas devices. Contact your local sales representative for more information.

Features

  • ZSC31150 Evaluation Board
  • SSC Communication Board
  • SSC Sensor Replacement Board
  • SSC Test Board
  • 5 ZSC31150 samples
  • USB Cable

Applications

Type Title Date
Manual - Hardware PDF 1.78 MB
Other XLS 182 KB
Other XLS 376 KB
3 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software
Log in to Download ZIP 4.88 MB
1 item

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)Sampleable
ZSC31150BOARDV1P2SActiveOut of Stock1u | $90.75Available
ZSC31150KITV1P2ActiveIn Stock1u | $175Available

Support Communities

  1. Evaluation Kit for ZSC31150: Problem with communication (SSC_Board not found)

    Hello, Currently I am trying to use a newly purchased ZSC31150KIT with a ZSC31150 connected to it via OWI. Unfortunately, I always get the error message “SSC_Board not found” when I try to establish communication via OWI. I am also unable to switch on the “KS5V” sensor supply on ...

    Apr 16, 2025