Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The RH850/U2C 404-pin piggyback board supports all devices of the RH850/U2C series in a 404-pin package. It can be used standalone or in combination with a mainboard of the RH850 evaluation platform. The modular RH850 evaluation platform, consisting of mainboards and piggyback boards, is a platform for evaluating the features and performance of Renesas 32-bit RH850 microcontrollers.

Features

  • Can be used with all mainboards of the RH850 evaluation platform
  • Socket for mounting the MCU
    • MCU is not included and needs to be ordered separately
  • Flexible power supply
    • Power supply from connected mainboard
    • Standalone operation with single power supply (3.3V or 5.0V only)
    • Standalone operation with individual power supply (1.09V, 3.3V, 5.0V)
  • Device core voltage VDD either from the onboard voltage regulator or via 4mm banana jack (red)
  • Debug and programming interface
    • 14-pin connector for E2 emulator
    • Support JTAG/LPD/RHSIF debug interface
    • 46-pin Aurora trace connector (e.g. for using Renesas IE850A emulator)
    • Offering serial flash programming support for the RH850 on-chip flash memory
  • Each pin of the device is accessible via a 2.54mm pitch connector (double row)
  • External clock circuit with an exchangeable 8MHz, 16MHz, 20MHz, or 24MHz crystal resonator
  • 8x signal LEDs, 3x power supply LEDs (5.0V, 3.3V, 1.09V)
  • Reset circuit/switch
  • Jumpers for device mode selection and other configuration options

Applications

Type Title Date
Manual - Development Tools PDF 5.48 MB
The RH850/U2C piggyback board serves as an evaluation board for RH850/U2C devices in 404-pin BGA package. It can be used in combination with various RH850 mainboards to support power‑supply evaluation, communication interfaces, debugging, and system‑level exploration. The document explains the board’s functionality and guides users through its operation.
1 item

Related Boards & Kits

Boards & Kits
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.