Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Overview

Description

The RL78/F12 starter kit includes the RL78/F12 target board "QB-R5F109GE-TB" and the E2 Lite, a Renesas Electronics on-chip-debug emulator with programming function.

Together with the software available on this landing page you can directly start evaluation of all microcontroller operations.

Features

  • Target board "QB-R5F109GE-TB" which contains an RL78/F12 device with 48 pins and 64kB Code Flash memory, 4kB Data Flash memory, and 4KB RAM. 20MHz resonator is mounted. Flash memory programming and on-chip debugging (using TOOL0 pin) are supported.
  • E2 Lite OCD Emulator (HW – OCD and flash programmer)
  • Evaluation version of development tools are available on the landing page
    • IAR EWRL78 KickStart Edition
    • CS+ for CC Evaluation Edition
    • Smart Configurator for RL78
    • Renesas Flash Programmer
  • Manuals, Quick-Start Guide, and software samples are available on the landing page.

Applications

Documentation

Design & Development

Software & Tools

Sample Code

Product Options

Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
Y-ASK-RL78F12-V2ActiveOut of StockN/ANo3A991.a.28471.50.0150

Videos & Training

Support
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.